Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23681 - Guide bushes DIN 9834 / ISO 9448, bronze, maintenance-free with collar
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Plain bearing
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/gleitlager/23681.prj},{NB=23681-02503204010},{BEST=23681-02503204010},{D=25},{D1=32},{D2=32},{D3=40},{L=40},{L1=6.3},{L2=3},{L3=10},{R=3},{GEW=0.1010},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495401782},{FILTER=NORELEM,},{XA=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Distance
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23681-02403204000
23681-02403204000
24
32
32
40
40
6.3
3
10
3
0.1109
Yes
84833080
4059495401768
31.12.2099
98% Warenverfügbarkeit. N...
23681-02503203200
23681-02503203200
25
32
32
40
32
6.3
4
8
3
0.0849
Yes
84833080
4059495401775
31.12.2099
98% Warenverfügbarkeit. N...
23681-02503204010
23681-02503204010
25
32
32
40
40
6.3
3
10
3
0.1010
Yes
84833080
4059495401782
31.12.2099
98% Warenverfügbarkeit. N...
23681-02503204000
23681-02503204000
25
32
32
40
40
6.3
4
8
3
0.1025
Yes
84833080
4059495401799
31.12.2099
98% Warenverfügbarkeit. N...
23681-03204005012
23681-03204005012
32
40
40
50
50
6.3
4
12
3
0.1773
Yes
84833080
4059495401805
31.12.2099
98% Warenverfügbarkeit. N...
23681-04005006315
23681-04005006315
40
50
50
63
63
6.3
5
15
3
0.3361
Yes
84833080
4059495401812
31.12.2099
98% Warenverfügbarkeit. N...
23681-05006307117
23681-05006307117
50
63
63
71
71
6.3
6
15
5
0.5629
Yes
84833080
4059495401829
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D