您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Pigging stations - In-line cleaning station to screw
Definox
Pigging Systems
In-line cleaning station
Threaded in-line cleaning station
Powered by
CAD模型選擇
{definox/syste8mes20de20raclage/gare20de20nettoyage20en20ligne/gare20de20nettoyage20en20ligne20e020visser/gares20de20raclage.prj},{NB=ZU101-114},{PREVIEW=../../../_pool_/cf/aa/gare_de_nettoyage_en_ligne_e0_visser.png},{REF=ZU101-114},{DESC=Gare de nettoyage en ligne A visser US 4\"},{TUBE=97,4 / 101,6},{V=Gare de raclage},{DIAM=US 4\"},{ACT=Gare de nettoyage en ligne},{MATB=1.4404},{MATS=EPDM},{FITTING=A visser},{DEFAULTSORTATTR=31014}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZS025-114
ZS025-114
In-line cleaning station ...
22,6 / 25
Pigging station
SMS 25
In-line cleaning station
1.4404
EPDM
To screw
ZS038-114
ZS038-114
In-line cleaning station ...
35,6 / 38
Pigging station
SMS 38
In-line cleaning station
1.4404
EPDM
To screw
ZS051-114
ZS051-114
In-line cleaning station ...
48,5 / 51
Pigging station
SMS 51
In-line cleaning station
1.4404
EPDM
To screw
ZS063-114
ZS063-114
In-line cleaning station ...
60,3 / 63,5
Pigging station
SMS 63
In-line cleaning station
1.4404
EPDM
To screw
ZS076-114
ZS076-114
In-line cleaning station ...
72,9 / 76,1
Pigging station
SMS 76
In-line cleaning station
1.4404
EPDM
To screw
ZS104-114
ZS104-114
In-line cleaning station ...
100 / 104
Pigging station
SMS 104
In-line cleaning station
1.4404
EPDM
To screw
ZD025-114
ZD025-114
In-line cleaning station ...
26 / 29
Pigging station
DIN 25
In-line cleaning station
1.4404
EPDM
To screw
ZD040-114
ZD040-114
In-line cleaning station ...
38 / 41
Pigging station
DIN 40
In-line cleaning station
1.4404
EPDM
To screw
ZD050-114
ZD050-114
In-line cleaning station ...
50 / 53
Pigging station
DIN 50
In-line cleaning station
1.4404
EPDM
To screw
ZD065-114
ZD065-114
In-line cleaning station ...
66 / 70
Pigging station
DIN 65
In-line cleaning station
1.4404
EPDM
To screw
ZD080-114
ZD080-114
In-line cleaning station ...
81 / 85
Pigging station
DIN 80
In-line cleaning station
1.4404
EPDM
To screw
ZD100-114
ZD100-114
In-line cleaning station ...
100 / 104
Pigging station
DIN 100
In-line cleaning station
1.4404
EPDM
To screw
ZU025-114
ZU025-114
In-line cleaning station ...
22,1 / 25,4
Pigging station
US 1"
In-line cleaning station
1.4404
EPDM
To screw
ZU038-114
ZU038-114
In-line cleaning station ...
34,8 / 38,1
Pigging station
US 1"1/2
In-line cleaning station
1.4404
EPDM
To screw
ZU051-114
ZU051-114
In-line cleaning station ...
47,5 / 50,8
Pigging station
US 2"
In-line cleaning station
1.4404
EPDM
To screw
ZU063-114
ZU063-114
In-line cleaning station ...
60,2 / 63,5
Pigging station
US 2"1/2
In-line cleaning station
1.4404
EPDM
To screw
ZU076-114
ZU076-114
In-line cleaning station ...
72,9 / 76,1
Pigging station
US 3"
In-line cleaning station
1.4404
EPDM
To screw
ZU101-114
ZU101-114
In-line cleaning station ...
97,4 / 101,6
Pigging station
US 4"
In-line cleaning station
1.4404
EPDM
To screw
ZS025-115
ZS025-115
In-line cleaning station ...
22,6 / 25
Pigging station
SMS 25
In-line cleaning station
1.4404
FKM
To screw
ZS038-115
ZS038-115
In-line cleaning station ...
35,6 / 38
Pigging station
SMS 38
In-line cleaning station
1.4404
FKM
To screw
ZS051-115
ZS051-115
In-line cleaning station ...
48,5 / 51
Pigging station
SMS 51
In-line cleaning station
1.4404
FKM
To screw
ZS063-115
ZS063-115
In-line cleaning station ...
60,3 / 63,5
Pigging station
SMS 63
In-line cleaning station
1.4404
FKM
To screw
ZS076-115
ZS076-115
In-line cleaning station ...
72,9 / 76,1
Pigging station
SMS 76
In-line cleaning station
1.4404
FKM
To screw
ZS104-115
ZS104-115
In-line cleaning station ...
100 / 104
Pigging station
SMS 104
In-line cleaning station
1.4404
FKM
To screw
ZD025-115
ZD025-115
In-line cleaning station ...
26 / 29
Pigging station
DIN 25
In-line cleaning station
1.4404
FKM
To screw
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D