您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UC2500-F65-E8R2-V15 - Diffuse and Retroreflective Mode Sensors
Pepperl+Fuchs
Ultrasonic Sensors
Diffuse and Retroreflective Mode Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/ultrasonic20sensors/diffuse20and20retroreflective20mode20sensors/uc2500-f65-e8r2-v15.prj},{NB=UC2500-F65-E8R2-V15},{MANUID=UC2500-F65-E8R2-V15},{AAB866006=2500},{BAD858004=60},{BAA038006=-25},{BAD823004=125},{BAA039006=70.00},{BAD856005=64.4},{BAD849004=30},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.250},{LENGTH=0.045},{WIDTH=0.100},{DEPTH=0.085},{PRODUCT_PICTURE=../../../_pool_/47/76/d400711a_int.png},{DESCSHORT=Ultrasonic sensor UC2500-F65-E8R2-V15},{EAN=4050143034925},{MANUTYPEDESC=UC2500-F65-E8R2-V15},{BAD946007=Plastic},{BAD915006=DC},{BAD840006=Block},{BAC461010=Polyester},{COO=SG},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB866006
max. measuring range -length
[mm]
BAD858004
Open circuit current
[mA]
BAA038006
min. ambient temperature
[°C]
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD823004
Width of sensor
[mm]
BAD840006
Housing construction form
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
UC2500-F65-E8R2-V15
UC2500-F65-E8R2-V15
Ultrasonic sensor UC2500-...
4050143034925
UC2500-F65-E8R2-V15
2500
60
-25
Plastic
DC
125
Block
70.00
Polyester
64.4
30
1
SG
0.250
0.045
0.100
0.085
8536 5019 900 [DE]
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D