True Union Diaphragm Valve Pneumatic Actuated Type-AI (Air to open, Air to close), Threaded End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
True Union Diaphragm Valve, Pneumatic actuated Type AI
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_tudv_type_ai/di_va_pn_ac_ai_jis_atoc_thread.prj},{NB=ATAIGUEND025},{STD=DIN},{AC=G},{NDMM=25},{NDINCH=1},{MD=25},{D2=Rp 1},{ML=20},{L=172},{D1=70},{DD2=67x80},{D3=100},{E=102},{H=161},{H1=18.5},{A3=60},{S=25},{S1=7},{S2=13},{VERS=9},{X=D025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
MD
d
[mm]
D2
d2
[mm]
ML
l
[mm]
L
[mm]
D1
[mm]
DD2
D2
[mm]
D3
[mm]
E
[mm]
H
[mm]
H1
[mm]
A3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
ATAIGUENJ015
ATAIGUENJ015
JIS
15
1/2
16
Rc 1/2
15
128
48
54x66
91
94
145
19.5
55
25
7
13
ATAIGUENJ020
ATAIGUENJ020
JIS
20
3/4
20
Rc 3/4
17
148
60
60x74
91
94
153
17.5
55
25
7
13
ATAIGUENJ025
ATAIGUENJ025
JIS
25
1
25
Rc 1
20
172
70
67x80
100
102
161
18.5
60
25
7
13
ATAIGUENJ032
ATAIGUENJ032
JIS
32
1 1/4
32
Rc 1 1/4
22
188
82
67x80
100
102
165
22.5
60
25
7
13
ATAIGUENJ040
ATAIGUENJ040
JIS
40
1 1/2
40
Rc 1 1/2
25
245
100
108x108
184
154
238
27.5
85
45
9
15
ATAIGUENJ050
ATAIGUENJ050
JIS
50
2
52
Rc 2
28
281
106
123x123
184
154
254
36.0
85
45
9
15
ATAIGUEND015
ATAIGUEND015
DIN
15
1/2
16
Rp 1/2
15
128
48
54x66
91
94
145
19.5
55
25
7
13
ATAIGUEND020
ATAIGUEND020
DIN
20
3/4
20
Rp 3/4
17
148
60
60x74
91
94
153
17.5
55
25
7
13
ATAIGUEND025
ATAIGUEND025
DIN
25
1
25
Rp 1
20
172
70
67x80
100
102
161
18.5
60
25
7
13
ATAIGUEND032
ATAIGUEND032
DIN
32
1 1/4
32
Rp 1 1/4
22
188
82
67x80
100
102
165
22.5
60
25
7
13
ATAIGUEND040
ATAIGUEND040
DIN
40
1 1/2
40
Rp 1 1/2
25
245
100
108x108
184
154
238
27.5
85
45
9
15
ATAIGUEND050
ATAIGUEND050
DIN
50
2
52
Rp 2
28
281
106
123x123
184
154
254
36.0
85
45
9
15
ATAIGUENA015
ATAIGUENA015
ANSI
15
1/2
16
1/2-14NPT
15
128
48
54x66
91
94
145
19.5
55
25
7
13
ATAIGUENA020
ATAIGUENA020
ANSI
20
3/4
20
3/4-14NPT
17
148
60
60x74
91
94
153
17.5
55
25
7
13
ATAIGUENA025
ATAIGUENA025
ANSI
25
1
25
1-11 1/2NPT
20
172
70
67x80
100
102
161
18.5
60
25
7
13
ATAIGUENA032
ATAIGUENA032
ANSI
32
1 1/4
32
1 1/4-11 1/2NPT
22
188
82
67x80
100
102
165
22.5
60
25
7
13
ATAIGUENA040
ATAIGUENA040
ANSI
40
1 1/2
40
1 1/2-11 1/2NPT
25
245
100
108x108
184
154
238
27.5
85
45
9
15
ATAIGUENA050
ATAIGUENA050
ANSI
50
2
52
2-11 1/2NPT
28
281
106
123x123
184
154
254
36.0
85
45
9
15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D