您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
TK series - tool side - Tool side
IPR
Tool Changers
TK series - the compact standard
Powered by
CAD模型選擇
{ipr/werkzeugwechsler/tk/tk_t.prj},{NB=TK-35-T},{ARTNR=150300821},{EHA=8},{BAMKA=100},{M=0.05},{MD=1100},{MB=35},{MT=140},{WHG=0.03},{MART=0.6},{KUP=13.5},{ABFRAGE=0},{MINBD=4.5},{MAXBD=8},{CTN=84799070},{VER=1},{DT=45},{H1=6.5},{H4=14.0},{AM=18.0},{TA2=0.50},{DL=2},{TK1=35},{DS=8.0},{TS=5.0},{WB1=45},{WB2=135},{WB3=225},{WB4=315},{DP1=4},{WP1=160},{TYP=TK-35-T},{ZB=-},{LPZ=0.03},{MZ=500},{FIF=-},{MZA=+/- 0.75},{PTP=-},{PTE=-},{AF=35 mm},{APD=5},{UT=+5 … +80},{DZT=25.0},{HZT=1.9},{ANZAHL1=5},{DA2=10},{GL2=M3},{TL2=4},{TK2=-},{TK3=-},{ANZAHL2=4},{DB=4.20},{GB=M5},{TG=9.0},{DB1=-},{GB1=-},{TG1=-},{DB2=-},{GB2=-},{TG2=-},{DB3=-},{GB3=-},{TG3=-},{WB5=-},{WB6=-},{WB7=-},{WB8=-},{WB9=-},{WB10=-},{WB11=-},{DP2=4},{DP3=-},{WP2=340}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Item no.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
EHA
Recommended handling weight
[kg]
BAMKA
Max. distance to center of mass
[mm]
M
Weight
[kg]
MZ
Max. tensile force Fz
[N]
MD
Max. compressive force Fd
[N]
MB
Max. Moment Mx, My
[Nm]
MT
Max. Moment Mz
[Nm]
WHG
Repeatability x, y, z axis
[mm]
FIF
Joinig force in joining direction
[N]
MZA
Max. permissible axis deviation x/y
[mm]
MART
Max. perm. offset while locking
[mm]
KUP
Locking stroke
[mm]
AF
Connection flange / pitch circle diameter
ⁿ/ₐ
APD
Number of pneumatic feedthroughs
ⁿ/ₐ
MINBD
Min. operating pressure
[bar]
MAXBD
Max. operating pressure
[bar]
UT
Ambient temperature
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
DT
Diameter/outer dimension tool side
[mm]
H1
Height air connections/heel
[mm]
H4
Height base body
[mm]
AM
Distance between mounting surface of connector strips and add-on modules
[mm]
DZT
Diameter centering tool side
[mm]
HZT
Height centering tool side
[mm]
ANZAHL1
Number of pneumatic feedthroughs
ⁿ/ₐ
DA2
Air transmission mirror diameter
[mm]
GL2
Air transmission thread
ⁿ/ₐ
TA2
Depth of mirroring air transmission
[mm]
TL2
Thread depth of air connection (air transmission)
[mm]
DL
Air transmission diameter
[mm]
TK1
Mounting pitch circle 1
[mm]
TK2
Mounting pitch circle 2
[mm]
TK3
Mounting pitch circle 3
[mm]
ANZAHL2
Number of mounting holes
ⁿ/ₐ
DS
Diameter counterbore fastening
[mm]
TS
Depth countersink fastening
[mm]
DB
Diameter through-hole mounting
[mm]
GB
Mounting thread
ⁿ/ₐ
TG
Depth of mounting thread
[mm]
DB1
Diameter through-hole mounting (on TK1)
[mm]
GB1
Mounting thread (on TK1)
ⁿ/ₐ
TG1
Depth of mounting thread (on TK1)
[mm]
DB2
Diameter through-hole mounting (on TK2)
[mm]
GB2
Mounting thread (on TK2)
ⁿ/ₐ
TG2
Depth of mounting thread (on TK2)
[mm]
DB3
Diameter through-hole mounting (on TK3)
[mm]
GB3
Mounting thread (on TK3)
ⁿ/ₐ
TG3
Depth of mounting thread (on TK3)
[mm]
WB1
Angle mounting hole 1
[°]
WB2
Angle mounting hole 2
[°]
WB3
Angle mounting hole 3
[°]
WB4
Angle mounting hole 4
[°]
WB5
Angle mounting hole 5
[°]
WB6
Angle mounting hole 6
[°]
WB7
Angle mounting hole 7
[°]
WB8
Angle mounting hole 8
[°]
WB9
Angle mounting hole 9
[°]
WB10
Angle mounting hole 10
[°]
WB11
Angle mounting hole 11
[°]
DP1
Diameter fitting hole 1
[mm]
DP2
Diameter fitting hole 2
[mm]
DP3
Diameter fitting hole 3
[mm]
WP1
Angle fitting hole 1
[°]
WP2
Angle fitting hole 2
[°]
WP3
Angle fitting hole 3
[°]
TYPPDF
Type
ⁿ/ₐ
TK-35-T
150300821
TK-35-T
8
100
0.05
500
1100
35
140
0.03
-
+/- 0.75
0.6
13.5
35 mm
5
4.5
8
+5 … +80
84799070
45
6.5
14.0
18.0
25.0
1.9
5
10
M3
0.50
4
2
35
-
-
4
8.0
5.0
4.20
M5
9.0
-
-
-
-
-
-
-
-
-
45
135
225
315
-
-
-
-
-
-
-
4
4
-
160
340
-
TK-35-T
TK-40-T
15030090
TK-40-T
12
200
0.10
900
2200
50
270
0.03
15
+/- 1
0.6
15.5
ISO 40
6
4.5
8
+5 … +80
84799070
60
8.7
16.0
24.0
25.0
2.7
6
12
M5
0.94
5
2
40
-
-
4
10.4
6.8
6.80
M8
9.2
-
-
-
-
-
-
-
-
-
45
135
225
315
-
-
-
-
-
-
-
6
-
-
270
-
-
TK-40-T
TK-45-T
150300955
TK-45-T
16
220
0.14
1500
3500
55
300
0.03
30
+/- 1
1.0
17.3
ISO 40
8
4.5
8
+5 … +80
84799070
60
7.0
21.0
24.0
30.0
3.5
8
11
M5
0.50
5
2
40
-
-
4
8.0
5.0
4.20
M5
12.0
-
-
-
-
-
-
-
-
-
45
135
225
315
-
-
-
-
-
-
-
3
-
-
90
-
-
TK-45-T
TK-50-T
15030095
TK-50-T
25
300
0.34
4000
6600
120
750
0.03
40
+/- 1
1.0
28.0
ISO 50
8
4.5
8
+5 … +80
84799070
85
10.5
28.0
33.4
31.5
2.3
8
17
G1/8"
1.00
8
3
50
-
-
6
11.0
7.0
6.80
M8
21.0
-
-
-
-
-
-
-
-
-
0
45
135
180
225
315
-
-
-
-
-
6
-
-
90
-
-
TK-50-T
TK-63-T
15030184
TK-63-T
30
300
0.68
6000
9050
350
1000
0.03
60
+/- 1
1.5
29.0
ISO 63
8
4.5
8
+5 … +80
84799070
110
10.5
31.5
48.0
40.0
3.0
8
17
G1/8"
1.00
10
4
63
-
-
6
11.0
6.6
6.80
M8
24.9
-
-
-
-
-
-
-
-
-
0
45
135
180
225
315
-
-
-
-
-
6
-
-
90
-
-
TK-63-T
TK-80-T
15030102
TK-80-T
60
500
1.30
9000
17000
2000
1700
0.03
75
+/- 1.5
2.0
37.0
ISO 80
8+2
4.5
8
+5 … +80
84799070
140
14.0
38.0
65.0
50.0
2.6
8+2
24
G1/4" (8x) / G1/8" (2x)
1.50
8.5 /8.5
5
80
-
-
6
15.0
9.0
8.50
M10
29.0
-
-
-
-
-
-
-
-
-
0
60
120
180
240
300
-
-
-
-
-
8
-
-
270
-
-
TK-80-T
TK-125-T
15030158
TK-125-T
150
500
2.55
30000
70000
5000
2400
0.05
110
+/- 1.6
3.0
47.5
ISO 125
8
4.5
8
+5 … +80
84799070
158
18.0
57.5
74.0
80.0
8.0
8
30
G3/8"
1.50
13
8
125
-
-
6
18.0
11.0
10.25
M12
25.0
-
-
-
-
-
-
-
-
-
0
60
120
180
240
300
-
-
-
-
-
10
10
-
90
270
-
TK-125-T
TK-160-T
15030109
TK-160-T
250
500
4.25
35500
70000
5500
3750
0.05
110
+/- 2
3.0
56.5
ISO 160 / ISO 125
12
4.5
8
+5 … +80
84799070
200
18.0
57.5
94.0
100.0
8.0
12
30
G3/8"
1.50
12
6
160
125
-
2x6
18.0
11.0
10.20
M12
25.0
-
-
-
-
-
-
-
-
-
0
60
120
180
240
300
-
-
-
-
-
10
10
-
90
270
-
TK-160-T
TK-200-T
15030183
TK-200-T
275
500
4.60
30000
26000
8000
3200
0.05
225
+/- 1.5
2.0
44.5
ISO 200 / ISO 160 / ISO 1...
13
4.5
8
+5 … +80
84799070
270
22.5
45.0
130.0
100.0
8.0
13
27
G3/8"
1.20
12
10
200
160
125
3x6
20.0
13.0
-
-
-
13.5
-
-
10.2
M12
32
10.2
M12
32
0
60
120
180
240
300
-
-
-
-
-
12
10
10
270
150
270
TK-200-T
TK-300-Alu-T
15030138
TK-300-Alu-T
450
500
7.60
60000
70000
15000
9100
0.05
330
+/- 2
3.0
54.5
ISO 200 / 152.4 mm / 130 ...
10
4.5
8
+5 … +80
84799070
290
20.0
55.0
141.0
-
-
10+2
30 (10x)/24(2x)
G3/8"(10x)/G1/4"(2x)
1.50
12
10
200
152.4
130
11
18.0
12.0
10.2
M12
25
10.2
M12
25
-
-
-
-
-
-
0
20
45
60
120
135
160
180
240
270
300
10
10
-
0
180
-
TK-300-Alu-T
TK-300-ST-T
15030215
TK-300-ST-T
800
500
18.00
60000
80000
15000
9100
0.05
330
+/- 2
3.0
54.5
ISO 200 / 152.4 mm / 130 ...
10
4.5
8
+5 … +80
84799020
290
20.0
55.0
141.0
-
-
10+2
30 (10x)/24(2x)
G3/8"(10x)/G1/4"(2x)
1.50
12
10
200
152.4
130
11
18.0
12.0
10.2
M12
25
10.2
M12
25
-
-
-
-
-
-
0
20
45
60
120
135
160
180
240
270
300
10
10
-
0
180
-
TK-300-ST-T
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D