目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 869.1 - Static Holders for Clamping Bolts, Type E, for one clamping bolt
Elesa+Ganter
铰接夹
GN 869.1
GN 869.1 E
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn869_1/gn869_1e/gn869_1_e.prj},{NB=Gegenhalter GN 869.1-42-E-NC},{PARTNUMBER=GN 869.1-42-E-NC},{GROESSE=32},{S=42},{D1=M10},{D1N=10.0},{D1K=8.376},{D2=9},{D3=M6},{D3X=6},{D3N=6.5},{D3K=4.917},{H=14},{L1=140.0},{L2=19},{L4=8.5},{M1=51.0},{M2=74.4},{M3=30},{R1=8.5},{R2=6.0},{H1=6.3},{DX=10.5},{VER=1.000},{X=0.700},{OB=chemisch vernickelt},{MAT=Stahl C 45},{WEIGHT=0.2200},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{NDM3=10.000},{KDM3=8.160},{L4Y=30.000},{DK=16.000},{K=10.000},{L4X=24.590},{RX=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size for power clamps
[mm]
S
[mm]
D1
ⁿ/ₐ
D2
H8/h6
[mm]
D3
ⁿ/ₐ
H
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Static Holder GN 869.1-32...
GN 869.1-32-E-NC
20
32
M8
7
M5
10
98.5
15
8.0
34.0
53.0
22
Chemically nickel plated
0.1300
84679200
YES
Static Holder GN 869.1-42...
GN 869.1-42-E-NC
32
42
M10
9
M6
14
140.0
19
8.5
51.0
74.4
30
Chemically nickel plated
0.2200
84679200
YES
Static Holder GN 869.1-52...
GN 869.1-52-E-NC
40
52
M12
11
M8
16
168.0
22
12.5
62.0
88.5
37
Chemically nickel plated
0.3800
84679200
YES
Static Holder GN 869.1-62...
GN 869.1-62-E-NC
50
62
M12
13
M10
18
192.5
22
12.5
71.5
102.0
44
Chemically nickel plated
0.6900
84679200
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D