您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
Flute pins
DIN 1481
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/spannstifte/din_1481/st/din_1481_sw_fn8233.prj},{NB=SFS FN 8233 280091 Spannstift DIN 1481 Federstahl schwarz 5x12},{ARTNR=280091},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=100},{SFSNR=8233},{D=5.0},{L=12},{D1MIN=5.400},{D1MAX=5.600},{A=0.900},{D2=3.400},{B=1.000},{VERS=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1MIN
Diameter
[mm]
D1MAX
Diameter
[mm]
A
Point highth
[mm]
D2
Diameter
[mm]
B
Wing tip edge ride
[mm]
SFS FN 8233 125925 Spanns...
125925
Federstahl
schwarz
1000
8233
1.5
4
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125926 Spanns...
125926
Federstahl
schwarz
1000
8233
1.5
5
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125928 Spanns...
125928
Federstahl
schwarz
1000
8233
1.5
6
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125930 Spanns...
125930
Federstahl
schwarz
1000
8233
1.5
8
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125931 Spanns...
125931
Federstahl
schwarz
1000
8233
1.5
10
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125933 Spanns...
125933
Federstahl
schwarz
1000
8233
1.5
12
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125934 Spanns...
125934
Federstahl
schwarz
1000
8233
1.5
14
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125936 Spanns...
125936
Federstahl
schwarz
1000
8233
1.5
16
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125937 Spanns...
125937
Federstahl
schwarz
1000
8233
1.5
18
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125938 Spanns...
125938
Federstahl
schwarz
1000
8233
1.5
20
1.700
1.800
0.250
1.100
0.300
SFS FN 8233 125942 Spanns...
125942
Federstahl
schwarz
1000
8233
2.0
4
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303091 Spanns...
303091
Federstahl
schwarz
100
8233
2.0
5
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 308296 Spanns...
308296
Federstahl
schwarz
1000
8233
2.0
5
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303092 Spanns...
303092
Federstahl
schwarz
100
8233
2.0
6
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 308297 Spanns...
308297
Federstahl
schwarz
1000
8233
2.0
6
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 308298 Spanns...
308298
Federstahl
schwarz
1000
8233
2.0
8
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303093 Spanns...
303093
Federstahl
schwarz
100
8233
2.0
8
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 125947 Spanns...
125947
Federstahl
schwarz
1000
8233
2.0
10
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303094 Spanns...
303094
Federstahl
schwarz
100
8233
2.0
10
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 125949 Spanns...
125949
Federstahl
schwarz
1000
8233
2.0
12
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303095 Spanns...
303095
Federstahl
schwarz
100
8233
2.0
12
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 125951 Spanns...
125951
Federstahl
schwarz
1000
8233
2.0
14
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303096 Spanns...
303096
Federstahl
schwarz
100
8233
2.0
14
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 125953 Spanns...
125953
Federstahl
schwarz
1000
8233
2.0
16
2.300
2.400
0.350
1.500
0.400
SFS FN 8233 303097 Spanns...
303097
Federstahl
schwarz
100
8233
2.0
16
2.300
2.400
0.350
1.500
0.400
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D