您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 580 (ISO 3266) - FN 240 - verzinkt blau - Ring bolts
SFS Group Schweiz AG
4 Grobschrauben Stahl
ringschrauben
DIN 580
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/ringschrauben/din_580/st/din_580_a2k_fn240.prj},{NB=SFS FN 240 199695 Ringschraube DIN 580 Stahl verzinkt blau M14},{ARTNR=199695},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=25},{SFSNR=240},{D=14.000},{D3=11.546},{P=2.000},{L=27.000},{DW=35.000},{DK=63.000},{DK1=35.000},{C=12.000},{G=4.000},{DG=11.000},{H=62.000},{K=14.000},{M=16.000},{R1=6.000},{R2=2.000},{R3=1.200},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DW
Diameter of the bearing face
[mm]
DK
Ring outer diameter
[mm]
DK1
Ring inner diameter
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
G
Width of undercut
[mm]
DG
Durchmesser des Freistiches
[mm]
H
Wing height
[mm]
K
Ring diameter top
[mm]
M
Ring diameter bottom
[mm]
R1
Radius 1
[mm]
R2
Radius 2
[mm]
R3
Radius 3
[mm]
SFS FN 240 115851 Ringsch...
115851
Stahl
verzinkt blau
25
240
6.000
4.773
1.000
12.000
14.000
27.500
19.000
5.000
2.000
4.400
27.500
6.000
8.000
3.000
1.000
1.000
SFS FN 240 307402 Ringsch...
307402
Stahl
verzinkt blau
50
240
6.000
4.773
1.000
12.000
14.000
27.500
19.000
5.000
2.000
4.400
27.500
6.000
8.000
3.000
1.000
1.000
SFS FN 240 302267 Ringsch...
302267
Stahl
verzinkt blau
25
240
8.000
6.466
1.250
13.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
SFS FN 240 115854 Ringsch...
115854
Stahl
verzinkt blau
50
240
8.000
6.466
1.250
13.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
SFS FN 240 115859 Ringsch...
115859
Stahl
verzinkt blau
50
240
10.000
8.160
1.500
17.000
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
SFS FN 240 302268 Ringsch...
302268
Stahl
verzinkt blau
25
240
10.000
8.160
1.500
17.000
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
SFS FN 240 115864 Ringsch...
115864
Stahl
verzinkt blau
25
240
12.000
9.853
1.750
20.500
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
SFS FN 240 115863 Ringsch...
115863
Stahl
verzinkt blau
25
240
12.000
9.853
1.750
20.500
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
SFS FN 240 199695 Ringsch...
199695
Stahl
verzinkt blau
25
240
14.000
11.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
11.000
62.000
14.000
16.000
6.000
2.000
1.200
SFS FN 240 115870 Ringsch...
115870
Stahl
verzinkt blau
25
240
16.000
13.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
SFS FN 240 279155 Ringsch...
279155
Stahl
verzinkt blau
1
240
16.000
13.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
SFS FN 240 179669 Ringsch...
179669
Stahl
verzinkt blau
1
240
20.000
16.933
2.500
30.000
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
SFS FN 240 115878 Ringsch...
115878
Stahl
verzinkt blau
1
240
24.000
20.319
3.000
36.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
SFS FN 240 302269 Ringsch...
302269
Stahl
verzinkt blau
1
240
27.000
23.319
3.000
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
SFS FN 240 115883 Ringsch...
115883
Stahl
verzinkt blau
1
240
30.000
25.706
3.500
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
SFS FN 240 115882 Ringsch...
115882
Stahl
verzinkt blau
1
240
30.000
25.706
3.500
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
SFS FN 240 115885 Ringsch...
115885
Stahl
verzinkt blau
1
240
36.000
31.093
4.000
54.000
75.000
126.000
70.000
26.000
8.000
30.300
128.000
28.000
32.000
18.000
3.000
2.000
SFS FN 240 115888 Ringsch...
115888
Stahl
verzinkt blau
1
240
42.000
36.479
4.500
63.000
85.000
144.000
80.000
30.000
9.000
35.600
147.000
32.000
38.000
20.000
3.000
2.500
SFS FN 240 336885 Ringsch...
336885
Stahl
verzinkt blau
1
240
48.000
41.866
5.000
68.000
100.000
166.000
90.000
35.000
10.000
41.000
168.000
38.000
46.000
22.000
4.000
2.500
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D