您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 1481 (ISO 8752) - FN 211 - rostfrei A2 - Clamping pins
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
DIN 1481
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/din_1481/rs/din_1481_a2_fn211.prj},{NB=SFS FN 211 125878 Spannstift DIN 1481 rostfreier Stahl rostfrei A2 4x36},{ARTNR=125878},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=211},{D=4.0},{L=36},{D1MIN=4.400},{D1MAX=4.600},{A=0.650},{D2=2.800},{B=0.800},{VERS=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1MIN
Diameter
[mm]
D1MAX
Diameter
[mm]
A
Point highth
[mm]
D2
Diameter
[mm]
B
Wing tip edge ride
[mm]
SFS FN 211 125813 Spannst...
125813
rostfreier Stahl
rostfrei A2
200
211
1.5
5
1.700
1.800
0.250
1.100
0.300
SFS FN 211 125814 Spannst...
125814
rostfreier Stahl
rostfrei A2
200
211
1.5
6
1.700
1.800
0.250
1.100
0.300
SFS FN 211 125815 Spannst...
125815
rostfreier Stahl
rostfrei A2
200
211
1.5
8
1.700
1.800
0.250
1.100
0.300
SFS FN 211 280039 Spannst...
280039
rostfreier Stahl
rostfrei A2
200
211
1.5
10
1.700
1.800
0.250
1.100
0.300
SFS FN 211 280040 Spannst...
280040
rostfreier Stahl
rostfrei A2
200
211
1.5
12
1.700
1.800
0.250
1.100
0.300
SFS FN 211 280042 Spannst...
280042
rostfreier Stahl
rostfrei A2
200
211
2.0
4
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125817 Spannst...
125817
rostfreier Stahl
rostfrei A2
200
211
2.0
5
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125820 Spannst...
125820
rostfreier Stahl
rostfrei A2
200
211
2.0
6
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125822 Spannst...
125822
rostfreier Stahl
rostfrei A2
200
211
2.0
8
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125823 Spannst...
125823
rostfreier Stahl
rostfrei A2
200
211
2.0
10
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125824 Spannst...
125824
rostfreier Stahl
rostfrei A2
200
211
2.0
12
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125825 Spannst...
125825
rostfreier Stahl
rostfrei A2
200
211
2.0
14
2.300
2.400
0.350
1.500
0.400
SFS FN 211 125826 Spannst...
125826
rostfreier Stahl
rostfrei A2
200
211
2.0
16
2.300
2.400
0.350
1.500
0.400
SFS FN 211 280045 Spannst...
280045
rostfreier Stahl
rostfrei A2
200
211
2.5
5
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125831 Spannst...
125831
rostfreier Stahl
rostfrei A2
200
211
2.5
6
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125832 Spannst...
125832
rostfreier Stahl
rostfrei A2
200
211
2.5
8
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125833 Spannst...
125833
rostfreier Stahl
rostfrei A2
200
211
2.5
10
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125834 Spannst...
125834
rostfreier Stahl
rostfrei A2
200
211
2.5
12
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125835 Spannst...
125835
rostfreier Stahl
rostfrei A2
200
211
2.5
14
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125837 Spannst...
125837
rostfreier Stahl
rostfrei A2
200
211
2.5
16
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125839 Spannst...
125839
rostfreier Stahl
rostfrei A2
200
211
2.5
20
2.800
2.900
0.400
1.800
0.500
SFS FN 211 125842 Spannst...
125842
rostfreier Stahl
rostfrei A2
200
211
3.0
6
3.300
3.500
0.500
2.100
0.600
SFS FN 211 125844 Spannst...
125844
rostfreier Stahl
rostfrei A2
200
211
3.0
8
3.300
3.500
0.500
2.100
0.600
SFS FN 211 125843 Spannst...
125843
rostfreier Stahl
rostfrei A2
100
211
3.0
8
3.300
3.500
0.500
2.100
0.600
SFS FN 211 331574 Spannst...
331574
rostfreier Stahl
rostfrei A2
200
211
3.0
10
3.300
3.500
0.500
2.100
0.600
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D