您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Elbow banjo push-in fitting - Series QR1-S Standard
Aventics
Pneumatic connection technologies
Push-In fittings
Series QR1-S standard
Powered by
CAD模型選擇
{aventics/pneumatic_connection_technologies/push_in_fittings/qr1_s_standard/elbow_banjo_push_in_qr1.prj},{NB=R412005240},{IDNR=},{CNSORDERNO=R412005240},{G=G 1/8},{NDM=9.728},{D=Ø8.2},{DX=8.200},{A=27.6},{B=16.40},{C=19.3},{E=3.0},{F=25.60},{H=17.80},{J=14.0},{SW=8},{X=15.0},{Y=13.0},{DQ=10},{CNSMASSEXACT=0.0164},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
G
Port G
ⁿ/ₐ
D
Port D
ⁿ/ₐ
A
Height
[mm]
B
Height
[mm]
C
Width
[mm]
E
Width
[mm]
F
Length
[mm]
H
Length
[mm]
J
Diameter
[mm]
SW
Width across flats
[mm]
X
Length
[mm]
Y
Width
[mm]
DQ
Delivery quantity
[piece]
CNSMASSEXACT
Weight
[kg]
R412005236
R412005236
M5
Ø4.2
19.8
12.10
13.6
2.5
19.50
14.50
10.0
8
10.8
8.6
10
0.0070
R412005238
R412005238
M5
Ø6.2
19.8
12.60
13.6
2.5
20.50
15.50
10.0
8
11.0
13.0
10
0.0077
R412005237
R412005237
G 1/8
Ø4.2
27.6
15.55
19.3
3.0
21.50
14.50
14.0
8
10.8
8.6
10
0.0147
R412005239
R412005239
G 1/8
Ø6.2
27.6
15.65
19.3
3.0
22.45
15.45
14.0
8
13.0
11.0
10
0.0155
R412005240
R412005240
G 1/8
Ø8.2
27.6
16.40
19.3
3.0
25.60
17.80
14.0
8
15.0
13.0
10
0.0164
R412005241
R412005241
G 1/4
Ø6.2
32.1
18.00
23.1
3.0
24.95
15.45
19.0
12
13.0
11.0
10
0.0284
R412005242
R412005242
G 1/4
Ø8.2
32.1
18.00
23.1
3.0
28.10
17.80
19.0
12
15.0
13.0
10
0.0298
R412005243
R412005243
G 1/4
Ø10.2
32.1
18.70
23.1
3.0
28.90
19.40
19.0
12
18.5
16.0
10
0.0325
R412005244
R412005244
G 3/8
Ø 8.2
37.4
20.60
26.4
4.0
29.80
17.80
22.4
15
15.0
13.0
5
0.0528
R412005245
R412005245
G 3/8
Ø 10.2
37.4
20.60
26.4
4.0
30.60
19.40
22.4
15
18.5
16.0
5
0.0547
R412005246
R412005246
G 3/8
Ø 12.2
37.4
22.00
26.4
4.0
35.90
22.40
22.4
15
22.5
19.5
5
0.0577
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D