目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0172 - Golfari Normali - GOLFARE DIN580
PlaSteel
Ranco
Standard Parts for Moulds
Eye bolts
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/eye_bolts/r0172.prj},{NB=R0172-01-0018},{COD=R0172-01-0018},{M=M42x3},{L=63},{D2=85},{A=144},{C=80},{H=73.5},{S=32},{CD=7000},{CW=2x5000},{PESO=4000},{MX=42},{MP=3.0},{MAT=Acciaio C15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
ⁿ/ₐ
M
=d1
[mm]
L
Length L
[mm]
D2
[mm]
A
[mm]
C
[mm]
H
[mm]
S
[mm]
CD
CHARGE OF DIRECT WORK
ⁿ/ₐ
CW
CHARGE OF WORK 45°
ⁿ/ₐ
PESO
Weight
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
R0172-01-0001
R0172-01-0001
M6
13
14
26
13
14.5
8
50
2x25
36
Steel C15
R0172-01-0002
R0172-01-0002
M8
13
20
36
20
18.0
8
140
2x95
60
Steel C15
R0172-01-0003
R0172-01-0003
M10
17
25
45
25
22.5
10
230
2x170
110
Steel C15
R0172-01-0004
R0172-01-0004
M12
20
30
54
30
26.5
12
340
2x240
195
Steel C15
R0172-01-0005
R0172-01-0005
M14
27
35
63
35
31.0
14
440
2x305
205
Steel C15
R0172-01-0006
R0172-01-0006
M16
27
35
63
35
31.0
14
700
2x500
325
Steel C15
R0172-01-0007
R0172-01-0007
M18
30
40
72
40
35.5
16
800
2x565
335
Steel C15
R0172-01-0008
R0172-01-0008
M20
30
40
72
40
35.5
16
1200
2x830
505
Steel C15
R0172-01-0009
R0172-01-0009
M22
36
50
90
50
45.0
20
1400
2x930
520
Steel C15
R0172-01-0010
R0172-01-0010
M24
36
50
90
50
45.0
20
1800
2x1270
1020
Steel C15
R0172-01-0011
R0172-01-0011
M27
45
65
108
60
54.5
24
2700
2x1900
1705
Steel C15
R0172-01-0012
R0172-01-0012
M30
45
65
108
60
54.5
24
3600
2x2600
1850
Steel C15
R0172-01-0013
R0172-01-0013
M33
54
75
126
70
64.0
28
4300
2x3000
2675
Steel C15
R0172-01-0014
R0172-01-0014
M36x3
54
75
126
70
64.0
28
5100
2x3700
2700
Steel C15
R0172-01-0015
R0172-01-0015
M36x4
54
75
126
70
64.0
28
5100
2x3700
2700
Steel C15
R0172-01-0016
R0172-01-0016
M39x3
63
85
144
80
73.5
32
6000
2x4250
3920
Steel C15
R0172-01-0017
R0172-01-0017
M39x4
63
85
144
80
73.5
32
6000
2x4250
3920
Steel C15
R0172-01-0018
R0172-01-0018
M42x3
63
85
144
80
73.5
32
7000
2x5000
4000
Steel C15
R0172-01-0019
R0172-01-0019
M42x4.5
63
85
144
80
73.5
32
7000
2x5000
4000
Steel C15
R0172-01-0020
R0172-01-0020
M45x3
68
100
166
90
84.0
38
7600
2x5400
6290
Steel C15
R0172-01-0021
R0172-01-0021
M45x4.5
68
100
166
90
84.0
38
7600
2x5400
6290
Steel C15
R0172-01-0022
R0172-01-0022
M48x3
68
100
166
90
84.0
38
8600
2x6100
6380
Steel C15
R0172-01-0023
R0172-01-0023
M48x5
68
100
166
90
84.0
38
8600
2x6100
6380
Steel C15
R0172-01-0024
R0172-01-0024
M52x3
78
110
184
100
93.5
42
9800
2x7000
8700
Steel C15
R0172-01-0025
R0172-01-0025
M52x5
78
110
184
100
93.5
42
9800
2x7000
8700
Steel C15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D