您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
PTH - Filter/regulator - Lubricator
IMI Norgren
Air Preparation
Miniature
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/miniature/pth_filter_regulator_lubricator.prj},{NB=PTH-201-M3QG},{CNSORDERNO=PTH-201-M3QG},{PS=1/4\"},{TH=G- ISO G Parallel},{PR=0.3 … 7},{BW=Polycarbonate},{DR=Manual},{FE=40 µm},{DP=Relieving},{NOTE=without gauge, closed lubricator bowl},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_300_805_P1H.pdf},{STEP=Norgren-PTH-201-MxQG},{NAME=Norgren-PTH-201-MxQG},{INAME=Norgren2dPTH2d2012dMxQG},{SHA256=XI0BW+MY8W6jNCIl4g+w3ufxrQB7onJoAkzy0wO/Dd4=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[bar]
BW
Bowl
ⁿ/ₐ
DR
Drain
ⁿ/ₐ
FE
Filter Element
ⁿ/ₐ
DP
Diaphragm
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
PTH-100-A1QG
PTH-100-A1QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
with gauge, closed lubric...
PTH-200-A1QG
PTH-200-A1QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
with gauge, closed lubric...
PTH-100-A3QG
PTH-100-A3QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
40 µm
Relieving
with gauge, closed lubric...
PTH-200-A3QG
PTH-200-A3QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
40 µm
Relieving
with gauge, closed lubric...
PTH-100-M1QG
PTH-100-M1QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
5 µm
Relieving
with gauge, closed lubric...
PTH-200-M1QG
PTH-200-M1QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
5 µm
Relieving
with gauge, closed lubric...
PTH-100-M3QG
PTH-100-M3QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
40 µm
Relieving
with gauge, closed lubric...
PTH-200-M3QG
PTH-200-M3QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
40 µm
Relieving
with gauge, closed lubric...
PTH-101-A1QG
PTH-101-A1QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
without gauge, closed lub...
PTH-201-A1QG
PTH-201-A1QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
without gauge, closed lub...
PTH-101-A3QG
PTH-101-A3QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
40 µm
Relieving
without gauge, closed lub...
PTH-201-A3QG
PTH-201-A3QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Automatic
40 µm
Relieving
without gauge, closed lub...
PTH-101-M1QG
PTH-101-M1QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
5 µm
Relieving
without gauge, closed lub...
PTH-201-M1QG
PTH-201-M1QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
5 µm
Relieving
without gauge, closed lub...
PTH-101-M3QG
PTH-101-M3QG
1/8"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
40 µm
Relieving
without gauge, closed lub...
PTH-201-M3QG
PTH-201-M3QG
1/4"
G- ISO G Parallel
0.3 … 7
Polycarbonate
Manual
40 µm
Relieving
without gauge, closed lub...
PTH-100-A1AA
PTH-100-A1AA
1/8"
A - PTF
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
with gauge, manual drain ...
PTH-200-A1AA
PTH-200-A1AA
1/4"
A - PTF
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
with gauge, manual drain ...
PTH-100-A3AA
PTH-100-A3AA
1/8"
A - PTF
0.3 … 7
Polycarbonate
Automatic
40 µm
Relieving
with gauge, manual drain ...
PTH-200-A3AA
PTH-200-A3AA
1/4"
A - PTF
0.3 … 7
Polycarbonate
Automatic
40 µm
Relieving
with gauge, manual drain ...
PTH-100-M1AA
PTH-100-M1AA
1/8"
A - PTF
0.3 … 7
Polycarbonate
Manual
5 µm
Relieving
with gauge, manual drain ...
PTH-200-M1AA
PTH-200-M1AA
1/4"
A - PTF
0.3 … 7
Polycarbonate
Manual
5 µm
Relieving
with gauge, manual drain ...
PTH-100-M3AA
PTH-100-M3AA
1/8"
A - PTF
0.3 … 7
Polycarbonate
Manual
40 µm
Relieving
with gauge, manual drain ...
PTH-200-M3AA
PTH-200-M3AA
1/4"
A - PTF
0.3 … 7
Polycarbonate
Manual
40 µm
Relieving
with gauge, manual drain ...
PTH-101-A1AA
PTH-101-A1AA
1/8"
A - PTF
0.3 … 7
Polycarbonate
Automatic
5 µm
Relieving
without gauge, manual dra...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D