您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland bulkhead gland brass - metric
Pflitsch
Cable Gland
UNI Dicht Metric
Brass gland
Powered by
CAD模型選擇
{pflitsch/1_kabelv/1_uni_m/1_messing/u2_schott.prj},{NB=PFLITSCH 22553d 13/50lg},{A=M25x1,5},{ANENN=25.000},{WERKSTOFF=Messing, vernickelt},{D=50},{ARTNR1=22553d},{DICHTEINSATZ=},{DICHTVAL= '', 'TPE', 'i', 'LSR', 'p', 'TPE-V','B','T 80s'},{INFO=INFO PDF},{DI=13/50lg},{DICHTMIN=9.000},{DICHTMAX=13.000},{FC=rt},{C=21.0},{SW1=28x31,2},{SW1S=28.000},{SW1E=31.200},{SW2=24x26,7},{SW2S=24.000},{SW2E=26.700},{VE=10},{R=3.000},{GEWICHT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH 22052d 7/50lg
M20x1,5
Brass gland
50
22052d 7/50lg
6.5 - 4
ge
21.0
22x24,4
20x22,2
10
PFLITSCH 22052d 8/50lg
M20x1,5
Brass gland
50
22052d 8/50lg
8 - 5
gu
21.0
22x24,4
20x22,2
10
PFLITSCH 22052d 9/50lg
M20x1,5
Brass gland
50
22052d 9/50lg
9.5 - 6.5
sw
21.0
22x24,4
20x22,2
10
PFLITSCH 22052d 11/50lg
M20x1,5
Brass gland
50
22052d 11/50lg
10.5 - 7
gr
21.0
22x24,4
20x22,2
10
PFLITSCH 22052d 13/50lg
M20x1,5
Brass gland
50
22052d 13/50lg
13 - 9
rt
21.0
22x24,4
20x22,2
10
PFLITSCH 22553d 7/50lg
M25x1,5
Brass gland
50
22553d 7/50lg
6.5 - 4
ge
21.0
28x31,2
24x26,7
10
PFLITSCH 22553d 8/50lg
M25x1,5
Brass gland
50
22553d 8/50lg
8 - 5
gu
21.0
28x31,2
24x26,7
10
PFLITSCH 22553d 9/50lg
M25x1,5
Brass gland
50
22553d 9/50lg
9.5 - 6.5
sw
21.0
28x31,2
24x26,7
10
PFLITSCH 22553d 11/50lg
M25x1,5
Brass gland
50
22553d 11/50lg
10.5 - 7
gr
21.0
28x31,2
24x26,7
10
PFLITSCH 22553d 13/50lg
M25x1,5
Brass gland
50
22553d 13/50lg
13 - 9
rt
21.0
28x31,2
24x26,7
10
PFLITSCH 22553d 16/50lg
M25x1,5
Brass gland
50
22553d 16/50lg
15.5 - 11.5
ws
21.0
28x31,2
24x26,7
10
PFLITSCH 23254d 11/50lg
M32x1,5
Brass gland
50
23254d 11/50lg
10.5 - 7
gr
25.0
35x38,5
30x33,5
5
PFLITSCH 23254d 13/50lg
M32x1,5
Brass gland
50
23254d 13/50lg
13 - 9
rt
25.0
35x38,5
30x33,5
5
PFLITSCH 23254d 16/50lg
M32x1,5
Brass gland
50
23254d 16/50lg
15.5 - 11.5
ws
25.0
35x38,5
30x33,5
5
PFLITSCH 23254d 18/50lg
M32x1,5
Brass gland
50
23254d 18/50lg
18 - 14
bl
25.0
35x38,5
30x33,5
5
PFLITSCH 23254d 20/50lg
M32x1,5
Brass gland
50
23254d 20/50lg
20.5 - 17
br
25.0
35x38,5
30x33,5
5
PFLITSCH 24055d 16/50lg
M40x1,5
Brass gland
50
24055d 16/50lg
15.5 - 11.5
ws
25.0
43x47,3
40x43,5
5
PFLITSCH 24055d 18/50lg
M40x1,5
Brass gland
50
24055d 18/50lg
18 - 14
bl
25.0
43x47,3
40x43,5
5
PFLITSCH 24055d 20/50lg
M40x1,5
Brass gland
50
24055d 20/50lg
20.5 - 17
br
25.0
43x47,3
40x43,5
5
PFLITSCH 24055d 25/50lg
M40x1,5
Brass gland
50
24055d 25/50lg
25 - 20
or
25.0
43x47,3
40x43,5
5
PFLITSCH 24055d 28/50lg
M40x1,5
Brass gland
50
24055d 28/50lg
28 - 24
hg
25.0
43x47,3
40x43,5
5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D