目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 537 - Oil level sight glasses, type A, without oil level marks
Elesa+Ganter
液压系统附件
GN 537
GN 537 A
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn537/gn537_a/gn537_a.prj},{NB=Oelschauglas GN 537-22-28-A},{PARTNUMBER=GN 537-22-28-A},{D1=22},{D2=28},{B=10},{D3=35},{D4=3.0},{E=30.0},{H=6},{L1=15},{L2=4.5},{MONTAGE=GN537.1-30},{D1K=20.572},{D1G=24},{T=3.55},{WEIGHT=0.0170},{CTN=90261029},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Window glass
ⁿ/ₐ
D2
bore-Ø
[mm]
B
[mm]
D3
[mm]
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
MONTAGE
Wrench
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level sight glass GN ...
GN 537-16-20-A
16
20
9
25
2.2
21.0
15
3.5
GN537.1-21
0.0080
90261029
YES
Oil level sight glass GN ...
GN 537-22-28-A
22
28
10
35
3.0
30.0
15
4.5
GN537.1-30
0.0170
90261029
YES
Oil level sight glass GN ...
GN 537-32-38-A
32
38
12
45
3.0
40.0
18
5.5
GN537.1-40
0.0340
90261029
YES
Oil level sight glass GN ...
GN 537-50-58-A
50
58
14
64
3.0
58.5
22
5.5
GN537.1-58,5
0.0800
90261029
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D