Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRTG-08B-1-C45 - Sprockets KRTG with One-Sided Hub for Taper Bushes, Teeth induction hardened, ISO 08 B-1, Pitch 1/2 x 5/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Sprockets KRTG with One-Sided Hub, for Taper Bushes, Teeth induction hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krtg_gehaertet_taper/krtg_1-2x5-16.prj},{NB=10578121},{ARTNR=10578121},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 08 B-1},{AUSF=KRTG},{Z=21},{DA=89.7},{D=85.22},{ND=71},{L=25},{GEW=0.38},{SPB=1610},{AT=57.0},{RD=8.51},{B1=7.2},{C=1.3},{R3=13},{DZ=0},{D2=53.97},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.5},{DZ1=0},{H=0.0},{DZ2=0},{H1=0.0},{DZ3=0},{H2=0.0},{R4=0},{R5=0},{R6=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
[I5]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
GEW
Weight
[kg]
SPB
Taper-Bush
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
10578115
10578115
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
15
65.0
61.09
45
22
0.19
1008
84839089
10578116
10578116
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
16
69.5
65.10
50
22
0.24
1108
84839089
10578117
10578117
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
17
73.6
69.11
60
25
0.24
1210
84839089
10578118
10578118
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
18
77.8
73.14
60
25
0.29
1210
84839089
10578119
10578119
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
19
81.7
77.16
63
25
0.34
1210
84839089
10578120
10578120
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
20
85.8
81.19
71
25
0.34
1610
84839089
10578121
10578121
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
21
89.7
85.22
71
25
0.38
1610
84839089
10578122
10578122
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
22
93.8
89.24
71
25
0.43
1610
84839089
10578123
10578123
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
23
98.2
93.27
76
25
0.48
1610
84839089
10578124
10578124
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
24
101.8
97.29
76
25
0.67
1610
84839089
10578125
10578125
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
25
105.8
101.33
76
25
0.72
1610
84839089
10578126
10578126
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
26
110.0
105.36
76
25
0.82
1610
84839089
10578127
10578127
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
27
114.0
109.40
76
25
0.86
1610
84839089
10578128
10578128
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
28
118.0
113.42
90
32
0.86
2012
84839089
10578130
10578130
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRTG
30
126.1
121.50
90
32
0.91
2012
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D