您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 291 - Linear actuators, Type L2, Left hand thread, shaft journal at both ends
Elesa+Ganter
Linear motion components
GN 291
GN 291
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn291/gn291/gn_291_l2_asm.prj},{NB=Lineareinheit GN 291-40-170-L2-SCR (0)},{PARTNUMBER=GN 291-40-170-L2-SCR},{D1=40},{D1X=39.7},{L1=170},{L11=70,170,220,270,320},{L1MAX=1570},{POS=0},{FORM=L2},{SV=Stahl.verchromt},{GS=TR20x4},{GSNDM=20.000},{GSKDM=17.640},{D2=12},{D3=M5},{NDM3=5},{KDM3=4.019},{L22=235},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PF1=4.000},{PF2=4.000},{PF3=12.000},{D4=8.000},{D5=4.000},{R=0.500},{H=4.000},{T4=2.500},{L5=4.000},{D44=7.000},{D11=21.000},{PPATH=gn_291_l2_sbl.prj},{WEIGHT=1.9790},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
Stroke (standard lengths)
[mm]
L1MAX
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
D2
f7
[mm]
D3
Thread
ⁿ/ₐ
L2
Overall length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
Shaft key spring DIN 6885
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear actuator GN 291-18...
GN 291-18-65-L2-SCR
18
65
350
TR10x3
6
M3
205
70.0
16
17
24
A2x2x12
0.2300
84879059
YES
Linear actuator GN 291-18...
GN 291-18-165-L2-SCR
18
165
350
TR10x3
6
M3
305
70.0
16
17
24
A2x2x12
0.3300
84879059
YES
Linear actuator GN 291-18...
GN 291-18-265-L2-SCR
18
265
350
TR10x3
6
M3
405
70.0
16
17
24
A2x2x12
0.4400
84879059
YES
Linear actuator GN 291-30...
GN 291-30-100-L2-SCR
30
100
1250
TR14x4
8
M4
305
102.5
16
23
38
A2x2x12
0.7800
84879059
YES
Linear actuator GN 291-30...
GN 291-30-150-L2-SCR
30
150
1250
TR14x4
8
M4
355
102.5
16
23
38
A2x2x12
0.8900
84879059
YES
Linear actuator GN 291-30...
GN 291-30-200-L2-SCR
30
200
1250
TR14x4
8
M4
405
102.5
16
23
38
A2x2x12
0.9540
84879059
YES
Linear actuator GN 291-30...
GN 291-30-300-L2-SCR
30
300
1250
TR14x4
8
M4
505
102.5
16
23
38
A2x2x12
1.2100
84879059
YES
Linear actuator GN 291-40...
GN 291-40-70-L2-SCR
40
70
1570
TR20x4
12
M5
305
117.5
17
42
54
A4x4x12
1.6900
84879059
YES
Linear actuator GN 291-40...
GN 291-40-170-L2-SCR
40
170
1570
TR20x4
12
M5
405
117.5
17
42
54
A4x4x12
1.9790
84879059
YES
Linear actuator GN 291-40...
GN 291-40-220-L2-SCR
40
220
1570
TR20x4
12
M5
455
117.5
17
42
54
A4x4x12
2.3100
84879059
YES
Linear actuator GN 291-40...
GN 291-40-270-L2-SCR
40
270
1570
TR20x4
12
M5
505
117.5
17
42
54
A4x4x12
2.5300
84879059
YES
Linear actuator GN 291-40...
GN 291-40-320-L2-SCR
40
320
1570
TR20x4
12
M5
555
117.5
17
42
54
A4x4x12
2.5700
84879059
YES
Linear actuator GN 291-50...
GN 291-50-65-L2-SCR
50
65
1565
TR20x4
12
M6
305
120.0
18
42
54
A4x4x12
2.3900
84879059
YES
Linear actuator GN 291-50...
GN 291-50-115-L2-SCR
50
115
1565
TR20x4
12
M6
355
120.0
18
42
54
A4x4x12
2.7050
84879059
YES
Linear actuator GN 291-50...
GN 291-50-215-L2-SCR
50
215
1565
TR20x4
12
M6
455
120.0
18
42
54
A4x4x12
3.3600
84879059
YES
Linear actuator GN 291-50...
GN 291-50-265-L2-SCR
50
265
1565
TR20x4
12
M6
505
120.0
18
42
54
A4x4x12
3.6700
84879059
YES
Linear actuator GN 291-50...
GN 291-50-315-L2-SCR
50
315
1565
TR20x4
12
M6
555
120.0
18
42
54
A4x4x12
3.7600
84879059
YES
Linear actuator GN 291-60...
GN 291-60-220-L2-SCR
60
220
1520
TR24x5
14
M8
505
142.5
19
58
70
A5x5x16
5.3000
84879059
YES
Linear actuator GN 291-60...
GN 291-60-720-L2-SCR
60
720
1520
TR24x5
14
M8
1005
142.5
19
58
70
A5x5x16
9.9200
84879059
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D