您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 632 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
632
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/632/632.prj},{NB=LECHLER_63214516CA},{IDENTNR=},{WINKEL=75},{LINIE=1.000},{TYPE=632145},{MATX='16','1.4305','30','Ms'},{ANSX='CA','EN 10226 R 1/8','CC','EN 10226 R 1/4'},{MAT=16},{CODE=CA},{A=0.16},{AI=0.006},{E=0.30},{EI=0.012},{V1=0.00},{V1I=0.008},{V2=0.04},{V2I=0.011},{V3=0.05},{V3I=0.016},{V4=0.06},{V4I=0.019},{V5=0.08},{V5I=0.022},{V6=0.09},{V6I=0.025},{V7=0.11},{B1=280},{B1I=11},{B2=550},{B2I=22},{L=22},{DA=15.5},{TE=Parabel}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
AI
Equivalent hole diameter
[英寸]
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=10 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
B1
Spray width at H = 250 mm and P=2 bar
[mm]
B1I
Spray width at H = 10" and P=30 psi
[英寸]
B2
Spray width at H = 500 mm and P=2 bar
[mm]
B2I
Spray width at H = 20" and P=30 psi
[英寸]
L
Length
[mm]
DA
Outer diameter
[mm]
LECHLER_63230116CA
20
632301
0.70
0.028
0.60
0.024
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
65
3
120
5
22
15.5
LECHLER_63236116CA
20
632361
1.00
0.039
0.80
0.032
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
70
3
130
5
22
15.5
LECHLER_63244116CA
20
632441
1.35
0.053
1.10
0.043
0.62
0.19
0.88
0.27
1.25
0.39
1.53
0.48
1.98
0.55
2.34
0.61
2.80
75
3
145
6
22
15.5
LECHLER_63248116CA
20
632481
1.50
0.059
1.20
0.047
0.8
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
75
3
150
6
22
15.5
LECHLER_63230216CA
30
632302
0.60
0.024
0.50
0.02
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
120
5
235
9
22
15.5
LECHLER_63236216CA
30
632362
1.00
0.039
0.70
0.028
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
120
5
235
9
22
15.5
LECHLER_63240216CA
30
632402
1.20
0.047
0.90
0.035
0.5
0.16
0.71
0.22
1.00
0.31
1.23
0.38
1.58
0.44
1.87
0.49
2.24
120
5
235
9
22
15.5
LECHLER_63248216CA
30
632482
1.50
0.059
1.10
0.043
0.8
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
120
5
235
9
22
15.5
LECHLER_63256216CA
30
632562
2.00
0.079
1.50
0.059
1.25
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.1
4.68
1.2
5.59
120
5
235
9
22
15.5
LECHLER_63264216CC
30
632642
2.50
0.099
1.80
0.071
2
0.62
2.83
0.88
4.00
1.2
4.90
1.5
6.33
1.8
7.48
2
8.94
120
5
240
9
22
15.5
LECHLER_63272216CC
30
632722
3.00
0.118
2.40
0.095
3.15
0.98
4.46
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
125
5
240
9
22
15.5
LECHLER_63276216CC
30
632762
3.50
0.138
2.70
0.091
4
1.2
5.66
1.8
8.00
2.5
9.80
3
12.65
3.5
14.97
3.9
17.89
125
5
240
9
22
15.5
LECHLER_63280216CC
30
632802
4.00
0.158
3.10
0.122
5
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
130
5
250
10
22
15.5
LECHLER_63230316CA
45
632303
0.70
0.028
0.50
0.02
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
150
6
270
11
22
15.5
LECHLER_63236316CA
45
632363
1.00
0.039
0.60
0.024
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
155
6
280
11
22
15.5
LECHLER_63240316CA
45
632403
1.20
0.047
0.90
0.035
0.5
0.16
0.71
0.22
1.00
0.31
1.23
0.38
1.58
0.44
1.87
0.49
2.24
175
7
320
13
22
15.5
LECHLER_63248316CA
45
632483
1.50
0.059
1.10
0.043
0.8
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
180
7
340
13
22
15.5
LECHLER_63256316CA
45
632563
2.00
0.079
1.40
0.055
1.25
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.1
4.68
1.2
5.59
185
7
355
14
22
15.5
LECHLER_63264316CA
45
632643
2.50
0.099
1.80
0.063
2
0.62
2.83
0.88
4.00
1.2
4.90
1.5
6.33
1.8
7.48
2
8.94
195
7
370
14
22
15.5
LECHLER_63272316CC
45
632723
3.00
0.118
2.40
0.095
3.15
0.98
4.46
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
200
8
375
15
22
15.5
LECHLER_63276316CC
45
632763
3.50
0.138
2.60
0.091
4
1.2
5.66
1.8
8.00
2.5
9.80
3
12.65
3.5
14.97
3.9
17.89
200
8
380
15
22
15.5
LECHLER_63280316CC
45
632803
4.00
0.158
3.00
0.118
5
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
205
8
385
15
22
15.5
LECHLER_63230416CA
60
632304
0.70
0.028
0.40
0.016
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
215
8
425
17
22
15.5
LECHLER_63233416CA
60
632334
0.90
0.035
0.50
0.02
0.22
0.07
0.32
0.1
0.45
0.14
0.55
0.17
0.71
0.2
0.84
0.22
1.01
220
9
440
17
22
15.5
LECHLER_63236416CA
60
632364
1.00
0.039
0.60
0.024
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
230
9
460
18
22
15.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D