您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 302-GEW - Tangential-flow Hollow cone Nozles Plastic version
Lechler
Hollow cone nozzles
Tangential-flow hollow cone nozzles
302-Plastic
Powered by
CAD模型選擇
{lechler/hohlkegelduesen/exzenter_hohlkegelduesen/302_gew/302_gew.prj},{NB=LECHLER_3028865E},{IDNR=},{WINKEL=90},{TYPE=302886},{VRS1=2},{MAT=5E},{MATX='5E','PVDF', '51','PA', '53','PP'},{B=11.00},{BI=0.433},{E=6.40},{EI=0.252},{V1=8.00},{V1I=2.5},{V2=11.31},{V2I=3.5},{V3=16.00},{V3I=4.3},{V4=19.60},{V4I=5},{V5=25.30},{V5I=6.1},{V6=29.93},{V6I=7},{V7=35.78},{V7I=7.8},{D1=550},{D1I=22},{D2=1130},{D2I=45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
E
Narrowest free cross section Ø
[mm]
EI
Narrowest free cross section Ø
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=30 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=40 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=60 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=80 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
V7I
Volume flow at P=100 psi
[GPM]
D1
Spray diameter at H=250 mm and P=2 bar
[mm]
D1I
Spray diameter at H=10" and P=30 psi
[英寸]
D2
Spray diameter at H=500 mm and P=2 bar
[mm]
D2I
Spray diameter at H=20" and P=30 psi
[英寸]
LECHLER_30236451
60
302364
1.50
-
1.50
-
0.31
-
0.45
-
0.63
-
0.77
-
1.00
-
1.18
-
1.41
-
200
-
350
-
LECHLER_3024645E
60
302464
3.80
-
1.95
-
0.70
-
0.99
-
1.40
-
1.71
-
2.21
-
2.62
-
3.13
-
300
-
560
-
LECHLER_3025455E
80
302545
4.90
-
2.30
-
1.12
-
1.58
-
2.24
-
2.74
-
3.54
-
4.19
-
5.01
-
400
-
700
-
LECHLER_3023265E
90
302326
1.20
0.047
0.90
0.035
0.20
0.06
0.28
0.09
0.40
0.11
0.49
0.12
0.63
0.15
0.75
0.18
0.89
0.2
400
16
700
28
LECHLER_3023465E
90
302346
2.10
-
1.30
-
0.25
-
0.35
-
0.50
-
0.61
-
0.79
-
0.94
-
1.12
-
400
-
880
-
LECHLER_3023665E
90
302366
2.10
0.05
1.30
0.051
0.31
0.1
0.45
0.14
0.63
0.17
0.77
0.2
1.00
0.24
1.18
0.28
1.41
0.31
400
16
880
28
LECHLER_3024065E
90
302406
2.60
0.102
1.40
0.055
0.50
0.16
0.71
0.22
1.00
0.27
1.22
0.31
1.58
0.38
1.87
0.44
2.24
0.49
400
16
880
35
LECHLER_30248651
90
302486
2.60
-
2.60
-
0.80
-
1.13
-
1.60
-
1.96
-
2.53
-
2.99
-
3.58
-
400
-
880
-
LECHLER_30252651
90
302526
5.00
0.197
2.00
0.079
1.00
0.31
1.41
0.44
2.00
0.54
2.45
0.62
3.16
0.76
3.74
0.88
4.47
0.98
400
16
880
35
LECHLER_30254651
90
302546
4.50
-
2.60
-
1.12
-
1.58
-
2.24
-
2.74
-
3.54
-
4.19
-
5.01
-
400
-
880
-
LECHLER_30256651
90
302566
5.00
-
2.40
-
1.25
-
1.77
-
2.50
-
3.60
-
3.95
-
4.68
-
5.59
-
400
-
880
-
LECHLER_30260651
90
302606
5.00
0.197
3.20
0.126
1.57
0.49
2.23
0.69
3.15
0.86
3.86
0.98
4.98
1.2
5.89
1.4
7.04
1.5
450
18
950
37
LECHLER_30268651
90
302686
7.50
-
3.40
-
2.50
-
3.45
-
5.00
-
6.12
-
7.91
-
9.35
-
11.18
-
500
-
1050
-
LECHLER_30276651
90
302766
9.00
0.355
4.30
0.169
4.00
1.2
5.66
1.8
8.00
2.2
9.80
2.5
12.65
3
14.97
3.5
17.89
3.9
500
20
1050
41
LECHLER_30284651
90
302846
11.00
0.433
5.20
0.205
6.25
1.9
8.84
2.7
12.50
3.4
15.31
3.9
19.67
4.8
23.39
5.5
27.95
6.1
550
22
1130
45
LECHLER_3028865E
90
302886
11.00
0.433
6.40
0.252
8.00
2.5
11.31
3.5
16.00
4.3
19.60
5
25.30
6.1
29.93
7
35.78
7.8
550
22
1130
45
LECHLER_30296651
90
302966
11.00
0.433
8.60
0.339
12.50
3.9
17.68
5.5
25.00
6.7
30.62
7.8
39.53
9.5
46.77
11
55.90
12.3
550
22
1130
45
LECHLER_3023285E
130
302328
1.35
-
0.80
-
0.20
-
0.28
-
0.40
-
0.49
-
0.63
-
0.75
-
0.89
-
700
-
1380
-
LECHLER_3023685E
130
302368
1.85
-
1.10
-
0.31
-
0.45
-
0.63
-
0.77
-
1.00
-
1.18
-
1.41
-
700
-
1380
-
LECHLER_3024085E
130
302408
3.65
0.144
1.30
0.051
0.50
0.16
0.71
0.22
1.00
0.27
1.22
0.31
1.58
0.38
1.87
0.44
2.24
0.49
700
28
1380
54
LECHLER_3024685E
130
302468
5.00
-
1.60
-
0.70
-
0.99
-
1.40
-
1.71
-
2.21
-
2.62
-
3.13
-
700
-
1380
-
LECHLER_30248851
130
302488
5.20
-
1.60
-
0.80
-
1.13
-
1.60
-
1.96
-
2.53
-
2.99
-
3.58
-
700
-
1380
-
LECHLER_30252851
130
302528
5.00
0.197
2.00
0.079
1.00
0.31
1.41
0.44
2.00
0.54
2.45
0.62
3.16
0.76
3.74
0.88
4.47
0.98
700
28
1380
54
LECHLER_30256851
130
302568
5.00
-
2.40
-
1.25
-
1.77
-
2.50
-
3.06
-
3.95
-
4.68
-
5.59
-
780
-
1520
-
LECHLER_3026085E
130
302608
5.00
0.197
3.20
0.126
1.57
0.49
2.23
0.69
3.15
0.86
3.86
0.98
4.98
1.2
5.89
1.4
7.04
1.5
780
31
1520
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D