您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 2TR - Axial-flow hollow cone nozzles for retaning nut
Lechler
Hollow cone nozzles
Axial-flow hollow cone nozzles
2TR
Powered by
CAD模型選擇
{lechler/hohlkegelduesen/axial_hohlkegelduesen/2tr/2tr_asmtab.prj},{NB=LECHLER_2TR345C6},{IDNR=},{WINKEL=80},{TYPE=2TR345C6},{B=1.10},{BI=0.043},{E=0.90},{EI=0.035},{V1=0.34},{V1I=0.07},{V2=0.48},{V2I=0.11},{V3=0.59},{V3I=0.15},{V4=0.76},{V4I=0.18},{V5=0.90},{V5I=0.21},{V6=1.07},{V6I=0.24},{D1=450},{D1I=18},{D2=810},{PPATH=2tr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
E
Narrowest free cross section Ø
[mm]
EI
Narrowest free cross section Ø
[英寸]
V1
Volume flow at P=1.0 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=2.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=3.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=5.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=7.0 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
V6
Volume flow at P=10.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
D1
Spray diameter H=250 mm and P=3 bar
[mm]
D1I
Spray diameter H=10" and P=40 psi
[英寸]
D2
Spray diameter H=500 mm and P=3 bar
[mm]
LECHLER_2TR245C8
80
2TR245C8
0.65
0.026
0.55
0.022
-
0.02
0.16
0.04
0.20
0.05
0.25
0.06
0.30
0.07
0.36
0.08
450
18
810
LECHLER_2TR275C6
80
2TR275C6
0.80
0.032
0.70
0.028
0.16
0.03
0.22
0.05
0.27
0.07
0.35
0.08
0.41
0.10
0.49
0.11
450
18
810
LECHLER_2TR305C6
80
2TR305C6
0.90
0.035
0.80
0.032
0.23
0.05
0.32
0.07
0.39
0.10
0.51
0.12
0.60
0.14
0.72
0.16
450
18
810
LECHLER_2TR345C6
80
2TR345C6
1.10
0.043
0.90
0.035
0.34
0.07
0.48
0.11
0.59
0.15
0.76
0.18
0.90
0.21
1.07
0.24
450
18
810
LECHLER_2TR365C6
80
2TR365C6
1.40
0.055
0.95
0.037
0.45
0.10
0.63
0.14
0.78
0.20
1.01
0.24
1.19
0.28
1.42
0.31
450
18
810
LECHLER_2TR405C6
80
2TR405C6
1.70
0.067
1.10
0.043
0.68
0.15
0.96
0.21
1.17
0.30
1.52
0.36
1.79
0.42
2.14
0.47
450
18
810
LECHLER_2TR445C6
80
2TR445C6
2.00
0.079
1.20
0.047
0.89
0.20
1.26
0.28
1.55
0.39
2.02
0.48
2.37
0.55
2.83
0.62
450
18
810
LECHLER_2TR485C6
80
2TR485C6
2.20
0.087
1.30
0.051
1.11
0.24
1.57
0.34
1.94
0.49
2.50
0.60
2.96
0.69
3.54
0.77
450
18
810
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D