SUS80B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_stainless/b_type/sus80b_for_bearing_step_hole.prj},{NB=KANA_SUS80B21D22D21_BB1_ (93 H 7 40 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=SUS80B},{NOT=21},{NOTX=21.000},{DP=170.42},{DO=184},{MATC=},{BERTYPE=1},{BD=93.0},{BDMAX=93.0},{SD1=22.0},{SD1TS=H},{SD1TC=7},{BL=40.0},{BLMAX=40.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=21.0},{SDMIN=21.0},{SDMIN1=22.000},{SDMIN2=23.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_SUS80B10D17D16_BB1
SUS80B
10
82.19
93
66.31
66.31
14.6
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B11D17D16_BB1
SUS80B
11
90.15
102
74.27
73.35
14.6
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B12D17D16_BB1
SUS80B
12
98.14
110
82.26
82.26
14.6
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B13D18D17_BB1
SUS80B
13
106.14
118
90.26
89.49
14.6
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B14D18D17_BB1
SUS80B
14
114.15
127
98.27
98.27
14.6
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B15D22D21_BB1
SUS80B
15
122.17
135
106.29
105.62
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B16D22D21_BB1
SUS80B
16
130.20
143
114.32
114.32
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B17D22D21_BB1
SUS80B
17
138.23
151
122.35
121.76
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B18D22D21_BB1
SUS80B
18
146.27
159
130.39
130.39
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B19D22D21_BB1
SUS80B
19
154.32
167
138.44
137.91
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B20D22D21_BB1
SUS80B
20
162.37
176
146.49
146.49
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B21D22D21_BB1
SUS80B
21
170.42
184
154.54
154.06
14.6
None
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B22D28D27_BB1
SUS80B
22
178.48
192
162.60
162.60
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B23D28D27_BB1
SUS80B
23
186.54
200
170.66
170.23
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B24D28D27_BB1
SUS80B
24
194.60
208
178.72
178.72
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B25D28D27_BB1
SUS80B
25
202.66
216
186.78
186.38
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B26D28D27_BB1
SUS80B
26
210.72
224
194.84
194.84
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B27D28D27_BB1
SUS80B
27
218.79
233
202.91
202.54
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B28D28D27_BB1
SUS80B
28
226.86
241
210.98
210.98
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B30D28D27_BB1
SUS80B
30
243.00
257
227.12
227.12
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B32D28D27_BB1
SUS80B
32
259.14
273
243.26
243.26
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B34D28D27_BB1
SUS80B
34
275.29
289
259.41
259.41
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B35D28D27_BB1
SUS80B
35
283.36
297
267.48
267.19
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS80B40D28D27_BB1
SUS80B
40
323.74
338
307.86
307.86
14.6
None
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D