피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK35B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.35
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_35/un_finished_sprocket_steel/b_type/nk35b_keyway_tapped_holes.prj},{NB=KANA_NK35B32D12_K-_0-N/A_(H 722 0 0 N/A N/A)},{TYPE=NK35B},{NOT=32},{NOTX=32.000},{DP=97.18},{DO=102},{MATC=},{SD=12.0},{SDMIN=12.000},{SDMAX=32.000},{SDAS=H},{SDAC=7},{BD=53.0},{BDMAX=53.000},{BL=22.0},{BLMAX=22.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK35B8D9
NK35B
8
24.89
29
19.81
19.81
4.3
Induction hardening
C : Cutting type
0/+15
14.0
4.4
N/A
-
The tooth profile in the ...
KANA_NK35B9D9
NK35B
9
27.85
32
22.77
22.35
4.3
Induction hardening
C : Cutting type
0/+15
17.0
4.4
N/A
-
The tooth profile in the ...
KANA_NK35B10D9
NK35B
10
30.82
35
25.74
25.74
4.3
Induction hardening
C : Cutting type
0/+15
20.0
4.4
N/A
-
The tooth profile in the ...
KANA_NK35B11D9
NK35B
11
33.81
38
28.73
28.39
4.3
Induction hardening
C : Cutting type
0/+15
23.0
4.4
N/A
-
The tooth profile in the ...
KANA_NK35B12D10
NK35B
12
36.80
41
31.72
31.72
4.3
Induction hardening
C : Cutting type
0/+15
26.0
4.4
N/A
-
The tooth profile in the ...
KANA_NK35B13D10
NK35B
13
39.80
44
34.72
34.43
4.3
Induction hardening
C : Cutting type
0/+15
29.0
4.4
N/A
-
The tooth profile in the ...
KANA_NK35B14D10
NK35B
14
42.81
47
37.73
37.73
4.3
Induction hardening
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B15D10
NK35B
15
45.81
51
40.73
40.48
4.3
Induction hardening
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B16D10
NK35B
16
48.82
54
43.74
43.74
4.3
Induction hardening
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B17D12
NK35B
17
51.84
57
46.76
46.54
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B18D12
NK35B
18
54.85
60
49.77
49.77
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B19D12
NK35B
19
57.87
63
52.79
52.59
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B20D12
NK35B
20
60.89
66
55.81
55.81
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B21D12
NK35B
21
63.91
69
58.83
58.65
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B22D12
NK35B
22
66.93
72
61.85
61.85
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B23D12
NK35B
23
69.95
75
64.87
64.71
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B24D12
NK35B
24
72.97
78
67.89
67.89
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B25D12
NK35B
25
76.00
81
70.92
70.77
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B26D12
NK35B
26
79.02
84
73.94
73.94
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B27D12
NK35B
27
82.05
87
76.97
76.83
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B28D12
NK35B
28
85.07
90
79.99
79.99
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B29D12
NK35B
29
88.10
93
83.02
82.89
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B30D12
NK35B
30
91.12
96
86.04
86.04
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B31D12
NK35B
31
94.15
99
89.07
88.95
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK35B32D12
NK35B
32
97.18
102
92.10
92.10
4.3
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D