您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1788 - Swivel and fixed castors steel plate, heavy-duty version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95025-01.prj},{NB=K1788.1012504010},{ROT1=360},{VERS=2.000},{AX=48},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=155},{L=100},{L1=80},{L2X=76},{RX=110.500},{TFK=350},{GEW=1.5700},{EAN=4059245595594},{C=45.000},{CD=15.000},{TYP=2},{TYP1=1},{XA=34.700},{XB=36.000},{XC=75.000},{XD=10.000},{XE=10.000},{XF=3.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=35.000},{XK=4.800},{XL=16.000},{XM=30.000},{XN=63.000},{XO=0.000},{XP=40.000},{XR=60.000},{XS=14.000},{XT=16.000},{XW=43.000},{XU=43.500},{XX=98.000},{XA1=99.000},{XB1=168.000},{XC1=-58.000},{XD1=150.000},{XE1=-2.600},{XF1=72.000},{XG1=73.500},{XH1=70.000},{XI1=81.300},{XJ1=0.000},{XK1=57.000},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1788.1010004011
K1788.1010004011
Fixed Castor
ball bearing
-
40
85
60
55
100
9
130
100
80
76
-
350
0.8500
Yes
4059245595549
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1010004013
K1788.1010004013
Fixed Castor
ball bearing
-
40
110
80
75
100
11
130
140
105
-
-
350
0.9600
Yes
4059245595556
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1012504011
K1788.1012504011
Fixed Castor
ball bearing
-
40
85
60
55
125
9
155
100
80
76
-
350
0.9800
Yes
4059245595600
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1012504013
K1788.1012504013
Fixed Castor
ball bearing
-
40
110
80
75
125
11
155
140
105
-
-
350
1.1000
Yes
4059245595617
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101500501
K1788.101500501
Fixed Castor
ball bearing
-
50
110
80
75
150
11
197
140
105
-
-
500
2.1800
Yes
4059245595662
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101600501
K1788.101600501
Fixed Castor
ball bearing
-
50
110
80
75
160
11
202
140
105
-
-
550
1.8200
Yes
4059245595693
31.12.2099
98% Warenverfügbarkeit. N...
K1788.102000501
K1788.102000501
Fixed Castor
ball bearing
-
50
110
80
75
200
11
245
140
105
-
-
600
2.8000
Yes
4059245595723
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101000401
K1788.101000401
Swivel Castor
ball bearing
45
40
85
60
55
100
9
130
100
80
76
95
350
1.1900
Yes
4059245595532
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101000403
K1788.101000403
Swivel Castor
ball bearing
45
40
110
80
75
100
11
130
140
105
-
95
350
1.3700
Yes
4059245595587
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101250401
K1788.101250401
Swivel Castor
ball bearing
48
40
85
60
55
125
9
155
100
80
76
110.5
350
1.5700
Yes
4059245595594
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101250403
K1788.101250403
Swivel Castor
ball bearing
48
40
110
80
75
125
11
155
140
105
-
110.5
350
1.5000
Yes
4059245595648
31.12.2099
98% Warenverfügbarkeit. N...
K1788.10150050
K1788.10150050
Swivel Castor
ball bearing
63
50
110
80
75
150
11
197
140
105
-
138
500
2.8300
Yes
4059245595655
31.12.2099
98% Warenverfügbarkeit. N...
K1788.10160050
K1788.10160050
Swivel Castor
ball bearing
63
50
110
80
75
160
11
202
140
105
-
143
550
2.9000
Yes
4059245595686
31.12.2099
98% Warenverfügbarkeit. N...
K1788.10200050
K1788.10200050
Swivel Castor
ball bearing
65
50
110
80
75
200
11
245
140
105
-
165
600
3.3600
Yes
4059245595716
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1010004021
K1788.1010004021
Swivel Castor with stop-f...
ball bearing
45
40
85
60
55
100
9
130
100
80
76
95
350
1.4200
Yes
4059245595563
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1010004023
K1788.1010004023
Swivel Castor with stop-f...
ball bearing
45
40
110
80
75
100
11
130
140
105
-
95
350
1.5900
Yes
4059245595570
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1012504021
K1788.1012504021
Swivel Castor with stop-f...
ball bearing
48
40
85
60
55
125
9
155
100
80
76
110.5
350
0.0016
Yes
4059245595624
31.12.2099
98% Warenverfügbarkeit. N...
K1788.1012504023
K1788.1012504023
Swivel Castor with stop-f...
ball bearing
48
40
110
80
75
125
11
155
140
105
-
110.5
350
1.7400
Yes
4059245595631
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101500502
K1788.101500502
Swivel Castor with stop-f...
ball bearing
63
50
110
80
75
150
11
197
140
105
-
138
500
3.3000
Yes
4059245595679
31.12.2099
98% Warenverfügbarkeit. N...
K1788.101600502
K1788.101600502
Swivel Castor with stop-f...
ball bearing
63
50
110
80
75
160
11
202
140
105
-
143
550
3.5800
Yes
4059245595709
31.12.2099
98% Warenverfügbarkeit. N...
K1788.102000502
K1788.102000502
Swivel Castor with stop-f...
ball bearing
65
50
110
80
75
200
11
245
140
105
-
165
600
0.0039
Yes
4059245595730
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D