Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0765 - Ball transfer units with spring clips
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ball transfer units
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/kugelrollen/95160.prj},{NB=K0765.130},{BESTKIPP=K0765.130},{TYP=B},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Stahl},{DK=30.0},{D=45 ±0,1},{D1=55},{DB=46 +0.5},{H=37},{H1=13.8},{H1X=13.8},{H2=4.0},{S=6},{C=3000},{GEW=0.2731},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83022000},{EAN=4059245196609},{DX=45.0},{DBX=46.0},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
DB
mounting diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
S
Minimum nominal thickness of mounting base
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0765.115
K0765.115
B
cap and housing galvanize...
15.8
24 ±0,1
31
25 +0,5
21
9.5
2.8
2
600
0.0397
Yes
83022000
4059245196586
K0765.122
K0765.122
B
cap and housing galvanize...
22.2
36 ±0,1
45
37 +0,5
30
9.8
2.8
3
1600
0.1296
Yes
83022000
4059245196593
K0765.130
K0765.130
B
cap and housing galvanize...
30.0
45 ±0,1
55
46 +0.5
37
13.8
4.0
6
3000
0.2731
Yes
83022000
4059245196609
K0765.215
K0765.215
C
cap and housing galvanize...
15.8
24 ±0,1
31
25 +0,5
21
9.5
2.8
2
600
0.0412
Yes
83022000
4059245196616
K0765.222
K0765.222
C
cap and housing galvanize...
22.2
36 ±0,1
45
37 +0,5
30
9.8
2.8
3
1600
0.1285
Yes
83022000
4059245196623
K0765.230
K0765.230
C
cap and housing galvanize...
30.0
45 ±0,1
55
46 +0.5
37
13.8
4.0
6
3000
0.2691
Yes
83022000
4059245196630
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D