您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0153 - Star grips, plastic, metal detectable with protruding steel bush
KIPP USA
Product lines KIPP Inc.
DETECTABLE
MD
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/detectable/md/k0153.prj},{NB=K0153.14506X20},{D1=32},{D2=13.5},{H=21},{H2=11},{H3=9.5},{GEW=0.0080},{EAN=4059245600106},{NDM=6.0},{NDM1=0.0000},{TYP2=0.0},{TYP1=0.0},{TYP=0.0},{D4X1=0.000},{XA=50.000},{XB=2.000},{XC=8.000},{XD=0.500},{XE=3.000},{XF=0.200},{XG=1.000},{XH=6.000},{XI=16.000},{XJ=0.300},{XK=0.500},{XL=0.500},{XM=0.400},{XN=0.300},{XO=20.000},{BESTKIPPUSA=K0153.14506X20},{FORM=L},{D=M6},{T=-},{L=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
External thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
T
depth
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0153.14306
K0153.14306
K
M 6
32
13.5
12.0
21
11
9.5
-
0.0200
Yes
4059245600076
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14308
K0153.14308
K
M 8
40
13.5
12.0
25
13
10.0
-
0.0120
Yes
4059245600083
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14310
K0153.14310
K
M 10
50
19.0
17.0
32
17
12.0
-
0.0210
Yes
4059245600090
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14506X20
K0153.14506X20
L
M6
32
13.5
-
21
11
9.5
20
0.0080
Yes
4059245600106
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14508X20
K0153.14508X20
L
M8
40
13.5
-
25
13
10.0
20
0.0160
Yes
4059245600113
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14508X30
K0153.14508X30
L
M8
40
13.5
-
25
13
10.0
30
0.0160
Yes
4059245600120
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14510X30
K0153.14510X30
L
M10
50
19.0
-
32
17
12.0
30
0.0300
Yes
4059245600137
31.12.2099
98% Warenverfügbarkeit. N...
K0153.14510X40
K0153.14510X40
L
M10
50
19.0
-
32
17
12.0
40
0.0924
Yes
4059245600144
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D