您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0126 - Adjustable Handles 2K soft-touch with internal thread
KIPP USA
Product lines KIPP Inc.
SYMPA touch
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/sympa_touch/06605_1.prj},{NB=K0126.31001},{D=16.0},{D1=21.0},{D2=22.0},{H=37.0},{H1=10.0},{H2=17.0},{H3=51.6},{H4=56.1},{A=80.2},{A1=91.2},{B=20.7},{ZZ=22},{GEW=0.0619},{EAN=4059245103416},{TYP=2.0},{NDM=10.0},{NDM1=0.0000},{TAB=1.000},{XA=1.2},{XB=1.2},{XC=70.0},{XD=100.0},{XE=7.0},{XF=9.0},{XG=34.6},{XH=18.9},{XI=28.2},{XJ=16.3},{XK=792.0},{XL=356.0},{XM=18.3},{XN=33.2},{XO=193.0},{XP=51.1},{XQ=19.2},{XR=54.5},{XS=78.6},{XT=24.0},{XU=90.0},{XV=3.0},{XW=31.0},{XX=35.2},{XY=0.2},{XZ=2.2},{XA1=34.7},{XB1=40.1},{XC1=27.0},{XD1=19.9},{XE1=10.3},{XF1=23.1},{XG1=10.7},{XH1=53.8},{XI1=58.0},{XJ1=25.0},{XK1=1.5},{XL1=8.6},{XM1=7.7},{XN1=1.7},{XO1=38.8},{XP1=7748.0},{XQ1=111.0},{XR1=19.7},{XS1=7.9},{XT1=23.0},{XU1=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
IGX
thread
[mm]
T
Screw-depth
[mm]
D
diameter
[mm]
D1
Drchmesser
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0126.10401
K0126.10401
1
M4
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0173
Yes
4059245103294
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10501
K0126.10501
1
M5
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0146
Yes
4059245103317
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601
K0126.10601
1
M6
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0159
Yes
4059245103331
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601
K0126.20601
2
M6
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0356
Yes
4059245103355
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801
K0126.20801
2
M8
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0360
Yes
4059245103379
31.12.2099
98% Warenverfügbarkeit. N...
K0126.30801
K0126.30801
3
M8
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0653
Yes
4059245103393
31.12.2099
98% Warenverfügbarkeit. N...
K0126.31001
K0126.31001
3
M10
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0619
Yes
4059245103416
31.12.2099
98% Warenverfügbarkeit. N...
K0126.1A001
K0126.1A001
1
10-24
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0212
Yes
4059245402144
31.12.2099
98% Warenverfügbarkeit. N...
K0126.1A101
K0126.1A101
1
10-32
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0146
Yes
4059245402151
31.12.2099
98% Warenverfügbarkeit. N...
K0126.1A201
K0126.1A201
1
1/4-20
9
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0134
Yes
4059245402168
31.12.2099
98% Warenverfügbarkeit. N...
K0126.2A201
K0126.2A201
2
1/4-20
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0353
Yes
4059245402175
31.12.2099
98% Warenverfügbarkeit. N...
K0126.2A301
K0126.2A301
2
5/16-18
12
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0333
Yes
4059245402182
31.12.2099
98% Warenverfügbarkeit. N...
K0126.3A301
K0126.3A301
3
5/16-18
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0625
Yes
4059245402199
31.12.2099
98% Warenverfügbarkeit. N...
K0126.3A401
K0126.3A401
3
3/8-16
14
16.0
21.0
22.0
37.0
10.0
17.0
51.6
56.1
80.2
91.2
20.7
22
0.0598
Yes
4059245402205
31.12.2099
98% Warenverfügbarkeit. N...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D