您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D12.02 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D12 Interior trim clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d12_innenverkleidungsclip/d12_02_form_1.prj},{NB=IMS 38000996AINTERIOR TRIM CLIP FOR HOLE 8,0 - 8,2 MM POM BLACK(80.9)},{V=10},{CNSORDERNO=38000996A},{FORM=d12_02_form_1.jpg},{ARTCODE=INNENVERKLEIDUNGSCLIP POM SCHWARZ},{BL=8.00},{BLX=[8.00:8.20]},{BD=0.90},{BDX=[0.90:1.00]},{A=13.20},{B=6.20},{C=1.80},{D=18.00},{E=13.20},{CNSMASSEXACT=0.71},{CNSMATNO=KUNSTSTOFF},{CNSMAT=POM },{FARBE=S},{CNSORDERNOOLD=3800996A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 380075960 / INTERIOR ...
380075960
INTERIOR TRIM CLIP Ø 7,9 ...
[7.90:8.20]
[0.80:1.60]
13.20
5.40
2.30
16.00
15.00
0.50
Plastic
PA 66
S
IMS 380034150 / INTERIOR ...
380034150
INTERIOR TRIM CLIP Ø 5,0 ...
5.00
[1.00:1.50]
10.00
4.60
2.80
14.00
9.40
0.38
Plastic
POM
N
IMS 380074300 / INTERIOR ...
380074300
INTERIOR TRIM CLIP Ø 6,5 ...
[6.50:6.70]
[0.70:0.80]
9.50
4.20
2.10
12.00
9.90
0.32
Plastic
POM
N
IMS 380053820 / INTERIOR ...
380053820
INTERIOR TRIM CLIP Ø 7,9 ...
[7.80:7.90]
[2.00:2.10]
14.50
6.00
2.50
18.00
15.50
0.96
Plastic
POM
N
IMS 380053930 / INTERIOR ...
380053930
INTERIOR TRIM CLIP Ø 7,8 ...
[7.80:8.00]
[0.75:0.85]
12.50
5.70
2.50
15.60
14.10
0.94
Plastic
POM
HG
IMS 380053120 / INTERIOR ...
380053120
INTERIOR TRIM CLIP Ø 7,8 ...
[7.80:8.00]
[1.40:1.80]
12.50
5.70
2.50
18.00
14.10
0.90
Plastic
POM
N
IMS 380044710 / INTERIOR ...
380044710
INTERIOR TRIM CLIP PA 66 ...
[7.80:8.00]
[2.50:3.00]
13.50
6.00
3.00
18.00
16.40
0.74
Plastic
PA 66
S
IMS 380053470 / INTERIOR ...
380053470
INTERIOR TRIM CLIP POM CO...
[7.90:8.00]
[0.70:0.80]
12.00
5.00
3.10
18.00
16.80
1.01
Plastic
POM
N
IMS 380054280 / INTERIOR ...
380054280
INTERIOR TRIM CLIP Ø 7,9 ...
[7.90:8.00]
[0.70:0.80]
14.50
6.00
2.50
18.00
16.70
1.06
Plastic
POM
B
IMS 380053480 / INTERIOR ...
380053480
INTERIOR TRIM CLIP COLOUR...
[7.90:8.00]
0.90
14.50
6.00
2.50
18.00
16.60
1.06
Plastic
POM
N
IMS 380092270 / INTERIOR ...
380092270
INTERIOR TRIM CLIP POM NA...
[7.90:8.00]
0.90
14.50
6.00
2.50
18.00
16.60
1.00
Plastic
POM
N
IMS 380053370 / INTERIOR ...
380053370
INTERIOR TRIM CLIP WITH S...
[7.90:8.00]
[1.70:1.80]
14.50
6.00
2.50
18.00
16.80
1.06
Plastic
POM
G
IMS 38005337A / INTERIOR ...
38005337A
INTERIOR TRIM CLIP Ø 7,9 ...
[7.90:8.00]
[1.70:1.80]
14.50
6.00
2.50
18.00
16.80
1.04
Plastic
POM
G
IMS 380053730 / INTERIOR ...
380053730
INTERIOR TRIM CLIP Ø 8,0 ...
[7.90:8.00]
[1.70:2.00]
14.50
6.00
2.50
18.00
15.50
1.01
Plastic
POM
R
IMS 380074330 / INTERIOR ...
380074330
INTERIOR TRIM CLIP Ø 7,9 ...
[7.90:8.10]
[2.60:3.00]
13.20
6.30
2.35
16.00
15.20
0.80
Plastic
POM
N
IMS 380044530 / INTERIOR ...
380044530
INTERIOR TRIM CLIP POM NA...
[8.00:8.20]
[0.60:1.40]
15.00
5.40
1.50
18.00
15.60
0.90
Plastic
POM
N
IMS 380024520 / INTERIOR ...
380024520
INTERIOR TRIM CLIP Ø 8,0 ...
[8.00:8.20]
[0.70:1.00]
13.20
5.90
2.30
17.60
16.50
0.92
Plastic
POM
GR
IMS 380047670 / INTERIOR ...
380047670
INTERIOR TRIM CLIP Ø 8,0 ...
[8.00:8.20]
[0.70:1.00]
13.20
5.90
2.30
17.60
16.50
1.00
Plastic
POM
GR
IMS 380033730 / INTERIOR ...
380033730
INTERIOR TRIM CLIP Ø 8,0 ...
[8.00:8.20]
[0.70:1.20]
13.00
6.00
3.00
17.50
17.00
1.07
Plastic
POM
Y
IMS 380023950 / INTERIOR ...
380023950
INTERIOR TRIM CLIP FOR TH...
[8.00:8.20]
[0.80:1.00]
13.20
5.40
1.40
16.00
13.70
0.70
Plastic
POM
G
IMS 380025090 / INTERIOR ...
380025090
INTERIOR TRIM CLIP FOR HO...
[8.00:8.20]
[0.80:1.00]
13.20
5.50
2.30
18.00
10.10
0.56
Plastic
POM
S
IMS 380009960 / INTERIOR ...
380009960
INTERIOR TRIM CLIP POM NA...
[8.00:8.20]
[0.90:1.00]
13.20
6.20
1.80
18.00
13.20
0.71
Plastic
POM
N
IMS 38000996A / INTERIOR ...
38000996A
INTERIOR TRIM CLIP FOR HO...
[8.00:8.20]
[0.90:1.00]
13.20
6.20
1.80
18.00
13.20
0.71
Plastic
POM
S
IMS 380064680 / INTERIOR ...
380064680
INTERIOR TRIM CLIP POM BL...
[8.00:8.20]
[0.90:1.50]
15.00
6.20
2.50
18.00
10.80
0.72
Plastic
POM
B
IMS 380025690 / INTERIOR ...
380025690
INTERIOR TRIM CLIP POM BL...
[8.00:8.20]
1.75
13.20
5.40
1.40
16.00
14.40
0.72
Plastic
POM
N
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D