您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A09.01 Form 1 - Pipe holder metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A09 Pipe holder metal
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a09_rohrhalter_metall/a09_01_form_1.prj},{NB=IMS 15006243A ROHRHALTER METALL 12,0 - 16,0 MM MKB SW(12919.84.1)},{CNSORDERNO=15006243A},{FORM=a09_01_form1.jpg},{ARTCODE=ROHRHALTER METALL 12,0 - 16,0 MM MKB SW},{A=12},{AX=[12.00:16.00]},{B=9},{BX=9.00},{C=19.8},{CX=19.80},{D=4.1},{DX=[4.10:4.30]},{S=0.60},{CNSMASSEXACT=4.68},{CNSMATNO=CK 67},{CNSOBFL=MKB SW},{VER=14},{CNSORDERNOOLD=1506243A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
BX
[mm]
CX
[mm]
DX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 15006523A / ROHRHALTE...
15006523A
PIPE HOLDER METAL 8,0 MM ...
8.00
5.75
11.50
[3.40:3.50]
0.40
1.42
CK 67
ZN NI
IMS 150066880 / ROHRHALTE...
150066880
PIPE HOLDER METAL Ø9-10 M...
[9.20:10.00]
6.25
12.50
3.70
0.60
1.55
CK 67
VZ FL
IMS 150009220 / ROHRHALTE...
150009220
PIPE HOLDER METAL Ø10,0 -...
[10.00:12.00]
8.00
16.00
3.50
0.40
2.48
CK 67
MKB SI
IMS 150062800 / ROHRHALTE...
150062800
PIPE HOLDER METAL Ø10,0 -...
[10.00:12.00]
8.00
16.00
5.30
0.40
2.43
CK 67
MKB SI
IMS 150009940 / ROHRHALTE...
150009940
PIPE HOLDER METAL STAINLE...
[12.00:14.00]
11
18.50
3.60
0.60
3.41
1.4310
BL
IMS 150064770 / ROHRHALTE...
150064770
PIPE CLIP METAL 12MM STAI...
[12.00:14.00]
11
18.50
4.20
0.80
4.56
1.4310
BL
IMS 15006243A / ROHRHALTE...
15006243A
PIPE HOLDER METAL Ø12,0 -...
[12.00:16.00]
9.00
19.80
[4.10:4.30]
0.60
4.68
CK 67
MKB SW
IMS 150007430 / ROHRHALTE...
150007430
PIPE HOLDER METAL Ø13,0 -...
[13.00:16.00]
9.00
19.70
[5.00:5.20]
0.60
4.81
CK 67
VZ FL PASS
IMS 150061960 / ROHRHALTE...
150061960
PIPE HOLDER METAL Ø17,0 -...
[17.00:20.00]
11.00
23.00
5.00
0.60
5.52
CK 67
VZ
IMS 150007580 / ROHRHALTE...
150007580
PIPE HOLDER METAL Ø21,0 -...
[21.00:25.00]
13.00
27.00
4.50
0.60
6.53
CK 67
MKB SI
IMS 150065300 / ROHRHALTE...
150065300
PIPE HOLDER METAL Ø21,0 -...
[21.00:25.00]
13.00
27.00
4.80
0.60
6.63
CK 67
VZ
IMS 150069030 / ROHRHALTE...
150069030
PIPE HOLDER METAL Ø26,0 -...
[26.00:30.00]
16.00
32.60
5.30
0.60
0.77
CK 67
VZ
IMS 15006455A / ROHRHALTE...
15006455A
PIPE HOLDER METAL VZ
[31.00:36.00]
18.20
38.50
5.10
0.60
9.77
CK 67
VZ FL
IMS 150009690 / ROHRHALTE...
150009690
PIPE HOLDER METAL Ø43,0 -...
[43.00:50.00]
31.20
56.00
[6.10:6.30]
1.00
15.56
CK 67
VZ FL PASS
IMS 150009360 / ROHRHALTE...
150009360
PIPE HOLDER METAL Ø55,0 -...
[55.00:58.00]
41.50
72.00
6.30
1.00
24.73
CK 67
PHO LACK SW
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D