目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 139.6 - Hinges with safety switch, without switch
Elesa+Ganter
铰链及连接件
GN 139.6
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn139_6/gn_139_6_asmtab.prj},{NB=Sicherheits-Schaltscharnier GN 139.6-76-126(0)},{PARTNUMBER=GN 139.6-76-126},{ROT=0},{L1=76},{L2=126},{L3=40},{L4=99.4},{L5=22},{H1=15.5},{H2=31.5},{M1=88},{M2=29},{M3=41},{M4=9},{WEIGHT=0.9090},{CTN=85369095},{ROHS=YES},{PPATH=gn_139_6_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H1
[mm]
H2
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge with safety switch ...
GN 139.6-76-126
76
126
40
99.4
22
15.5
31.5
88
29
41
9
0.9090
85369095
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D