HG140B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.140
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_140/un_finished_sprocket_steel/b_type/hg140b.prj},{NB=HG140B15_()},{TYPE=HG140B},{NOT=15},{NOTX=15.000},{DP=213.79},{DO=236},{MATC=},{SD=26},{SURFT=},{BD=127},{BL=63},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
HG140B10
HG140B
10
143.84
163
118.44
118.44
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B11
HG140B
11
157.78
178
132.38
130.77
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B12
HG140B
12
171.74
193
146.34
146.34
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B13
HG140B
13
185.74
207
160.34
158.99
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B14
HG140B
14
199.76
221
174.36
174.36
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B15
HG140B
15
213.79
236
188.39
187.22
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B16
HG140B
16
227.84
250
202.44
202.44
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B17
HG140B
17
241.91
264
216.51
215.48
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B18
HG140B
18
255.98
279
230.58
230.58
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B19
HG140B
19
270.06
293
244.66
243.74
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B20
HG140B
20
284.15
307
258.75
258.75
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG140B21
HG140B
21
298.24
322
272.84
272.01
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D