您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FQPS Series - Bimba Miniature Quik-Flo Flow Controls
IMI Bimba Products
Valves
Inch
Flow Control Valves
Flow Control Valves
Powered by
CAD模型選擇
{bimba/valves/inch/flow_control_valves/flow_control_valves/fqps_series_asmtab.prj},{NB=FQPS12},{SERIES=FQPS},{NO=#10-32 Port - 1/4\" Tube},{NO1=12},{TS=},{MATK=Brass},{MATB=Thermoplastic Polymer},{MATT=Nylon and Polyurethane Tubing},{OP=150 PSI Air Only},{OT=30 deg F to 140 deg F (0 deg C to 60 deg C)},{BR=1},{C=#10-32},{A=0.25},{CNDM=0.19000000},{D1=0.91400000},{D2=1.13500000},{EE1=1.09700000},{EE2=1.09700000},{EEE1=0.90450000},{EEE2=0.90450000},{W1=0.38500000},{W2=0.38500000},{HH1=0.31300000},{HH2=0.31300000},{H11=0.26650000},{H12=0.26650000},{PPATH=fqps_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
NO
Port Size OD Tubing
ⁿ/ₐ
OP
Max. Operating Pressure
ⁿ/ₐ
OT
Operating Temp Range
ⁿ/ₐ
C
Port Size
ⁿ/ₐ
A
A Dia. (OD Tubing)
[Inch]
H
H (Height)
[Inch]
E
[Inch]
E1
[Inch]
W
[Inch]
HH
H (Hex)
[Inch]
H1
[Inch]
FQPS1
FQPS1
#10-32 Port - 5/32" Tube ...
150 PSI Air Only
30° F to 140° F (0° C to ...
#10-32
0.16
0.92
0.97
0.77
0.38
0.31
0.27
FQPS12
FQPS12
#10-32 Port - 1/4" Tube [...
150 PSI Air Only
30° F to 140° F (0° C to ...
#10-32
0.25
0.91
1.10
0.90
0.39
0.31
0.27
FQPS2
FQPS2
1/8 NPT Port - 1/4" Tube ...
150 PSI Air Only
30° F to 140° F (0° C to ...
1/8 NPT
0.25
1.24
1.26
0.98
0.55
0.44
0.25
FQPS21
FQPS21
1/8 NPT Port - 5/32" Tube...
150 PSI Air Only
30° F to 140° F (0° C to ...
1/8 NPT
0.16
1.13
0.91
0.68
0.45
0.27
0.31
FQPS44
FQPS44
1/4 NPT Port - 1/4" Tube ...
150 PSI Air Only
30° F to 140° F (0° C to ...
1/4 NPT
0.25
1.40
1.05
0.81
0.48
0.31
0.36
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D