您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 668 - Flat cabinet "U" handles
Elesa+Ganter
手柄
GN 668
GN 668 A
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn668/gn668_a/gn668_a.prj},{NB=Flacher Buegelgriff GN 668-20-210-A-BL},{PARTNUMBER=GN 668-20-210-A-BL},{FORM=A},{OFLVIS=blank (BL)},{AUSWAHL=SW,BL},{B1=20},{L1=210},{A=10},{D=M5},{NDM=5.000},{KDM=4.134},{H1=45},{B2=23},{H2=6},{H3=7.5},{L2=200},{L3=221},{L4=233},{R=15},{T=10},{NR=1},{WEIGHT=0.1250},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
B1
[mm]
L1
±0.25
[mm]
A
[mm]
D
Thread/screw thread
ⁿ/ₐ
H1
[mm]
L2
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flat cabinet "U" handle G...
GN 668-20-130-A-SW
black (SW)
20
130
10
M5
45
120
15
10
0.0800
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-130-A-SR
silver (SR)
20
130
10
M5
45
120
15
10
0.0800
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-130-A-BL
blank (BL)
20
130
10
M5
45
120
15
10
0.0800
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-170-A-SW
black (SW)
20
170
10
M5
45
160
15
10
0.1110
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-170-A-SR
silver (SR)
20
170
10
M5
45
160
15
10
0.1110
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-170-A-BL
blank (BL)
20
170
10
M5
45
160
15
10
0.1110
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-190-A-SW
black (SW)
20
190
10
M5
45
180
15
10
0.1200
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-190-A-SR
silver (SR)
20
190
10
M5
45
180
15
10
0.1200
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-190-A-BL
blank (BL)
20
190
10
M5
45
180
15
10
0.1200
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-210-A-SW
black (SW)
20
210
10
M5
45
200
15
10
0.1250
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-210-A-SR
silver (SR)
20
210
10
M5
45
200
15
10
0.1250
83024900
YES
Flat cabinet "U" handle G...
GN 668-20-210-A-BL
blank (BL)
20
210
10
M5
45
200
15
10
0.1250
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-262-A-SW
black (SW)
30
262
12
M6
50
250
15
12
0.2886
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-262-A-SR
silver (SR)
30
262
12
M6
50
250
15
12
0.2770
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-262-A-BL
blank (BL)
30
262
12
M6
50
250
15
12
0.2770
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-312-A-SW
black (SW)
30
312
12
M6
50
300
15
12
0.3340
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-312-A-SR
silver (SR)
30
312
12
M6
50
300
15
12
0.3340
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-312-A-BL
blank (BL)
30
312
12
M6
50
300
15
12
0.3340
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-362-A-SW
black (SW)
30
362
12
M6
50
350
15
12
0.3800
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-362-A-SR
silver (SR)
30
362
12
M6
50
350
15
12
0.3800
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-362-A-BL
blank (BL)
30
362
12
M6
50
350
15
12
0.3670
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-412-A-SW
black (SW)
30
412
12
M6
50
400
15
12
0.4250
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-412-A-SR
silver (SR)
30
412
12
M6
50
400
15
12
0.4250
83024900
YES
Flat cabinet "U" handle G...
GN 668-30-412-A-BL
blank (BL)
30
412
12
M6
50
400
15
12
0.4100
83024900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D