您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - DIN/ISO
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pn_diag_valve_db_atc_ts_din_asmtab.prj},{NB=FDVEM25},{STD=DIN},{A=25},{B=1},{SD=25},{DO=44},{L=165},{D1=32.3},{T=1/95},{TX=95.000},{SL=22},{H=215},{SH=181},{DU=67},{DA=101},{DB=63},{F=25},{M=M6 x 12},{AC=Double Action},{MB=V},{MS=E},{PPATH=assemblies/f_typ_pn_diag_valve_db_atc_ts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DO
Ødo
[mm]
L
+/-3
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
SH
h
[mm]
DU
ØDu
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
F
[mm]
M
Mxe
ⁿ/ₐ
AC
Action
ⁿ/ₐ
FDVEM15
FDVEM15
DIN
15
1/2
16
33
126
20.3
1/65
16
177
49
101
63
25
M6 x 12
Double Action
FDVEM20
FDVEM20
DIN
20
3/4
20
35
146
25.3
1/80
19
176
59
101
63
25
M6 x 12
Double Action
FDVEM25
FDVEM25
DIN
25
1
25
44
165
32.3
1/95
22
181
67
101
63
25
M6 x 12
Double Action
FDVEM32
FDVEM32
DIN
32
11/4
32
54
179
42.4
1/115
26
183
81
101
63
25
M6 x 12
Double Action
FDVEM40
FDVEM40
DIN
40
1 1/2
40
66
247
50.3
1/140
31
307
98
155
90
45
M8 x 12
Double Action
FDVEM50
FDVEM50
DIN
50
2
50
77
284
63.3
1/175
38
306
120
155
90
45
M8 x 12
Double Action
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D