您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1 F6 - 6 Contacts - 6 Contacts
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1/ls1_f6_6_asmtab.prj},{NB=EPIC CIRCON LS1 F6 6 Kontakte Art. Nr. 73000015},{ATN=73000015},{WG=93.0},{VPE=20},{VERS=4.000},{X=1},{EAN=4044773623093},{ARTB=},{ART=LS1 F6},{KI=-},{KAB=10.5-15.5},{POL=5 + PE},{EDZ=LAPP.73000015.edz},{CTN=85366990},{TC=73000015},{GTIN=4044773623093},{VPEX=100},{W=0.093},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73000015},{AAO676=73000015},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER LS1 F6 5+PE 10,5-15,5 (20); Circular Connectors; M 23 Power; M 23; Pin; Number of contacts: 6; Round Housing; for cross-section (min./max.):0.5mm² - 4mm²; clamping range (min./max.): 10.5mm - 15.5mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ART
Part
ⁿ/ₐ
KI
Contacts included
ⁿ/ₐ
KAB
Cable clamping range
ⁿ/ₐ
POL
Number of contacts
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® POWER LS1 F6 - 6 Co...
4044773623123
73000012
LS1 F6
6
8.5-11
5 + PE
116.0
5
EPIC® POWER LS1 F6 - 6 Co...
4044773623109
73000014
LS1 F6
-
8.5-11
5 + PE
94.0
20
EPIC® POWER LS1 F6 - 6 Co...
4044773623116
73000013
LS1 F6
6
10.5-15.5
5 + PE
113.6
5
EPIC® POWER LS1 F6 - 6 Co...
4044773623093
73000015
LS1 F6
-
10.5-15.5
5 + PE
93.0
20
EPIC® POWER LS1 F6 - 6 Co...
4044773533569
76133000
LS1 F6
6
7.5-15.5
5 + PE
120.0
5
EPIC® POWER LS1 F6 - 6 Co...
4044773533552
76133510
LS1 F6
-
7.5-15.5
5 + PE
100.0
20
EPIC® POWER LS1 F6 - 6 Co...
4044773808797
44420095
LS1 F6
6
14-17
5 + PE
117.0
5
EPIC® POWER LS1 F6 - 6 Co...
4044773802016
44420094
LS1 F6
-
14-17
5 + PE
96.0
20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D