您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
KH 3/2 BSPP EO - 3-way compact BSPP ball valve steel
Parker
ERMETO Valves
Shut off valves and ball valves
Powered by
CAD模型選擇
{parker/o_ventile/04o_absp_kug_hahn/kh_3_2_bspp_s.prj},{NB=EO 3/2-Wege Kompakt BSPP Kugelhahn Stahl KH3/2-11/2DN25X},{ERMETO=KH3/2-11/2DN25X},{ZFACTOR=2.800},{ZOOM=2.200},{INFO=PDF Link},{WERKSTOFF=Stahl},{T1=G 1 1/2},{NDR=47.803},{KDR=44.845},{DN=25},{L0=139},{L1=70},{L2=31.0},{L3=65},{L4=130.0},{L5=171},{L6=24},{B1=30.0},{B2=69.5},{S1=14},{S2=55},{S3=65},{PTL=0.200},{WEIGHT=9999.99999},{PN=400},{L7=17.000},{H=1.263},{H1=1.967},{D=12.000},{D1=6.000},{S4=14.000},{D2=20.000},{H2=0.500},{H3=3.500},{SCALE=1.700},{H4=0.866},{D3=19.300},{D4=1.600},{H5=5.100},{H6=12.000},{D5=30.000},{ANG=184.000},{RA=9.000},{D6=61.000},{VERS=4},{RA1=9.400},{D7=51.000},{D8=50.000},{L8=0.500},{L9=0.700},{ERMETO2=KH3/2-11/2DN25X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T1
Thread
ⁿ/ₐ
DN
Nominal diameter
[mm]
L0
Total length
[mm]
L1
Body length
[mm]
L2
Length
[mm]
L3
Body length
[mm]
L4
Total length with lever
[mm]
L5
Lever length
[mm]
L6
Length
[mm]
B1
Width
[mm]
B2
Width
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
SW body
[mm]
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
EO 3-way compact BSPP bal...
KH3/2-1/8X
Steel
G 1/8
5
69
36
14.5
30
59.5
76
12
12.0
34.5
7
19
30
0.36100
500
EO 3-way compact BSPP bal...
KH3/2-1/4X
Steel
G 1/4
6
69
36
14.5
30
59.5
76
12
12.0
34.5
7
19
30
0.34570
500
EO 3-way compact BSPP bal...
KH3/2-3/8X
Steel
G 3/8
10
73
45
14.5
35
67.5
100
14
17.5
36.5
8
24
40
0.58280
500
EO 3-way compact BSPP bal...
KH3/2-1/2X
Steel
G 1/2
13
82
51
22.0
45
98.0
113
15
19.5
41.0
10
30
45
0.93400
500
EO 3-way compact BSPP bal...
KH3/2-5/8X
Steel
G 5/8
16
88
50
25.0
50
103.0
113
18
25.0
44.0
10
36
50
9999.99999
400
EO 3-way compact BSPP bal...
KH3/2-3/4X
Steel
G 3/4
20
93
60
29.0
60
125.0
171
18
23.5
48.0
14
41
55
1.72371
400
EO 3-way compact BSPP bal...
KH3/2-1X
Steel
G 1
25
115
70
31.0
65
130.0
171
20
30.0
57.5
14
50
65
2.64250
400
EO 3-way compact BSPP bal...
KH3/2-11/4DN25X
Steel
G 1 1/4
25
134
70
31.0
65
130.0
171
22
30.0
67.0
14
50
65
9999.99999
400
EO 3-way compact BSPP bal...
KH3/2-11/2DN25X
Steel
G 1 1/2
25
139
70
31.0
65
130.0
171
24
30.0
69.5
14
55
65
9999.99999
400
EO 3-way compact BSPP bal...
KH3/2-1/8CFX
Steel, zinc plated, Cr(VI...
G 1/8
5
69
36
14.5
30
59.5
76
12
12.0
34.5
7
19
30
0.37000
500
EO 3-way compact BSPP bal...
KH3/2-1/4CFX
Steel, zinc plated, Cr(VI...
G 1/4
6
69
36
14.5
30
59.5
76
12
12.0
34.5
7
19
30
0.34570
500
EO 3-way compact BSPP bal...
KH3/2-3/8CFX
Steel, zinc plated, Cr(VI...
G 3/8
10
73
45
14.5
35
67.5
100
14
17.5
36.5
8
24
40
0.56940
500
EO 3-way compact BSPP bal...
KH3/2-1/2CFX
Steel, zinc plated, Cr(VI...
G 1/2
13
82
51
22.0
45
98.0
113
15
19.5
41.0
10
30
45
0.93400
500
EO 3-way compact BSPP bal...
KH3/2-5/8CFX
Steel, zinc plated, Cr(VI...
G 5/8
16
88
50
25.0
50
103.0
113
18
25.0
44.0
10
36
50
9999.99999
400
EO 3-way compact BSPP bal...
KH3/2-3/4CFX
Steel, zinc plated, Cr(VI...
G 3/4
20
93
60
29.0
60
125.0
171
18
23.5
48.0
14
41
55
1.72371
400
EO 3-way compact BSPP bal...
KH3/2-1CFX
Steel, zinc plated, Cr(VI...
G 1
25
115
70
31.0
65
130.0
171
20
30.0
57.5
14
50
65
2.65700
400
EO 3-way compact BSPP bal...
KH3/2-11/4DN25CFX
Steel, zinc plated, Cr(VI...
G 1 1/4
25
134
70
31.0
65
130.0
171
22
30.0
67.0
14
50
65
2.74100
400
EO 3-way compact BSPP bal...
KH3/2-11/2DN25CFX
Steel, zinc plated, Cr(VI...
G 1 1/2
25
139
70
31.0
65
130.0
171
24
30.0
69.5
14
55
65
9999.99999
400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D