您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 77000 - Goupille élastique série épaisse E - ISO 8752 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/77000.prj},{NB=emile_maurin_770007X45},{REF=770007X45},{MAT=Acier brut},{D1=7.0},{L=45},{S=1.200},{D2=5.000},{A=1.800},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
Nominal-measure
[mm]
L
Length
[mm]
Emile Maurin 770001X5
770001X5
1x5
Acier brut
1.0
5
Emile Maurin 770001X6
770001X6
1x6
Acier brut
1.0
6
Emile Maurin 770001X8
770001X8
1x8
Acier brut
1.0
8
Emile Maurin 770001X10
770001X10
1x10
Acier brut
1.0
10
Emile Maurin 770001X12
770001X12
1x12
Acier brut
1.0
12
Emile Maurin 770001X14
770001X14
1x14
Acier brut
1.0
14
Emile Maurin 770001X15
770001X15
1x15
Acier brut
1.0
15
Emile Maurin 770001X16
770001X16
1x16
Acier brut
1.0
16
Emile Maurin 770001X18
770001X18
1x18
Acier brut
1.0
18
Emile Maurin 770001X20
770001X20
1x20
Acier brut
1.0
20
Emile Maurin 770001,5X5
770001,5X5
1.5x5
Acier brut
1.5
5
Emile Maurin 770001,5X6
770001,5X6
1.5x6
Acier brut
1.5
6
Emile Maurin 770001,5X8
770001,5X8
1.5x8
Acier brut
1.5
8
Emile Maurin 770001,5X10
770001,5X10
1.5x10
Acier brut
1.5
10
Emile Maurin 770001,5X12
770001,5X12
1.5x12
Acier brut
1.5
12
Emile Maurin 770001,5X14
770001,5X14
1.5x14
Acier brut
1.5
14
Emile Maurin 770001,5X15
770001,5X15
1.5x15
Acier brut
1.5
15
Emile Maurin 770001,5X16
770001,5X16
1.5x16
Acier brut
1.5
16
Emile Maurin 770001,5X18
770001,5X18
1.5x18
Acier brut
1.5
18
Emile Maurin 770001,5X20
770001,5X20
1.5x20
Acier brut
1.5
20
Emile Maurin 770001,5X22
770001,5X22
1.5x22
Acier brut
1.5
22
Emile Maurin 770001,5X25
770001,5X25
1.5x25
Acier brut
1.5
25
Emile Maurin 770001,5X28
770001,5X28
1.5x28
Acier brut
1.5
28
Emile Maurin 770001,5X30
770001,5X30
1.5x30
Acier brut
1.5
30
Emile Maurin 770002X5
770002X5
2x5
Acier brut
2.0
5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D