目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2CBM - Cylindrical head ejector for die-casting pin
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2CBM Cylindrical head ejector for die-casting
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2cbm/ees2cbm.prj},{NB=EES-2CBM- 6.2 x 100 (DIN)},{IDNR=},{TYP=EES-2CBM},{D1=6.2},{TESTA=DIN},{L=100},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI x 40 Cr Mo V 5 1 1 KU (DIN 17350-x 40 Cr MO V 5 1 - W Nr 1.2344)},{DUREZZA=Superficie >=950 Vickers - HV 0,3 Testa 45 ± 5 HRC},{RT=1300-1450},{RR=500-550},{LX=100,125,160,200,250,315,400,500},{D1X=6.2},{D2D=12},{D2F=12},{KD=5},{KF=5},{KD1=5.000},{KF1=5.000},{TESTAX='DIN'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
RT
Resistance to tensile stress
[N/mm²]
RR
Resistance to tempering
[°C]
TESTAX
ⁿ/ₐ
EES-2CBM- 2 x 100 (DIN)
EES-2CBM
2
4
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 2.2 x 100 (DIN)
EES-2CBM
2.2
4
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 2.5 x 100 (DIN)
EES-2CBM
2.5
5
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 3 x 100 (DIN)
EES-2CBM
3
6
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 3.2 x 100 (DIN)
EES-2CBM
3.2
6
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 3.5 x 100 (DIN)
EES-2CBM
3.5
7
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 4 x 100 (DIN)
EES-2CBM
4
8
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 4.2 x 100 (DIN)
EES-2CBM
4.2
8
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 4.5 x 100 (DIN)
EES-2CBM
4.5
8
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 5 x 100 (DIN)
EES-2CBM
5
10
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 5.2 x 100 (DIN)
EES-2CBM
5.2
10
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 5.5 x 100 (DIN)
EES-2CBM
5.5
10
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 6 x 100 (DIN)
EES-2CBM
6
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 6.2 x 100 (DIN)
EES-2CBM
6.2
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 6.5 x 100 (DIN)
EES-2CBM
6.5
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 7 x 100 (DIN)
EES-2CBM
7
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 7.5 x 100 (DIN)
EES-2CBM
7.5
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
EES-2CBM- 8 x 100 (DIN)
EES-2CBM
8
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 8.2 x 100 (DIN)
EES-2CBM
8.2
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 8.5 x 100 (DIN)
EES-2CBM
8.5
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 9 x 100 (DIN)
EES-2CBM
9
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 10 x 100 (DIN)
EES-2CBM
10
16
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 10.2 x 100 (DIN...
EES-2CBM
10.2
16
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 11 x 100 (DIN)
EES-2CBM
11
16
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
EES-2CBM- 12 x 100 (DIN)
EES-2CBM
12
18
7
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D