您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DIAPHRAGM VALVE (Flange)-DIN
SEKISUI
Manual Operation Valve
DIAPHRAGM VALVE (Flange)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/diaphragm_valve_flange/diaphragm_valve__flange_din_asmtab.prj},{NB=DVEF50G (V-EF)},{STD=DIN},{VERS=6},{A=50},{B=2},{SD=52},{L=210},{SH=233},{DH=148},{W=142},{SL=27},{D=165},{C=125.0},{NH=4-18},{NX=4},{SHX=18},{T=18},{LH=125},{MB=V},{MS=EF},{MBX='V','PVC','T','HT','P','PP','F','PVDF'},{MSX='EF','EPDM','PF','PTFE'},{PPATH=assemblies/diaphragm_valve_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
[mm]
DH
[mm]
W
[mm]
SL
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
LH
[mm]
DVEF15G
DVEF15G
DIN
15
1/2
16
110
169.5
122
80
76
10
95
65.0
4-14
14
80
DVEF20G
DVEF20G
DIN
20
3/4
20
120
186.5
134
80
82
12
105
75.0
4-14
14
80
DVEF25G
DVEF25G
DIN
25
1
25
130
205.5
148
80
90
15
115
85.0
4-14
14
80
DVEF32G
DVEF32G
DIN
32
11/4
32
142
215.0
145
80
90
15
140
100.0
4-18
15
80
DVEF40G
DVEF40G
DIN
40
11/2
41
180
280.0
205
125
122
20
150
110.0
4-18
16
125
DVEF50G
DVEF50G
DIN
50
2
52
210
315.5
233
148
142
27
165
125.0
4-18
18
125
DVEF65G
DVEF65G
DIN
65
21/2
67
250
383.5
291
210
170
36
185
145.0
4-18
18
148
DVEF80G
DVEF80G
DIN
80
3
80
280
422.0
322
210
202
37
200
160.0
8-18
20
210
DVEF100G
DVEF100G
DIN
100
4
100
340
502.0
392
260
255
61
220
180.0
8-18
20
210
DVEF125G
DVEF125G
DIN
125
5
125
410
560.0
435
350
320
61
250
210.0
8-18
22
260
DVEF150G
DVEF150G
DIN
150
6
150
480
632.5
490
350
375
70
285
240.0
8-22
22
350
DVEF200G
DVEF200G
DIN
200
8
198
570
802.0
632
410
416
96
340
295.0
8-22
22
350
DVEF250G
DVEF250G
DIN
250
10
248
680
977.5
780
555
540
132
395
350.0
12-22
22
410
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D