Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN950-GG-B/G-N/G - Spoked Handwheels DIN 950 with Smooth Rim and Slanted Spokes, with threaded lug
MÄDLER
Drive Element
DIN Parts
DIN-Standard 950
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din950/s-hr_din950_m_gwa_gg.prj},{NB=67244000},{ARTNR=67244000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25, Kranz gedreht und poliert, Nabenflächen bearbeitet},{HW=Der passende Ballengriff muss separat bestellt werden.},{AUSF=B/G: ohne Passfedernut / 5 Speichen},{D1=400},{D2=30},{D3=65},{L1=63},{L2=38},{GEW=11.20},{ARTNR1=66213200},{ARTNR2=66313200},{AUSF1=0},{NNB=0},{NT=0.0},{GE=12},{SPI=52.5},{SPA=36.5},{RR=171.0},{D6=373.25},{D4=22},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. matchig revolving handle steel* rigid DIN 39
ⁿ/ₐ
ARTNR2
Product No. matchig revolving handle steel* rotatable DIN 98
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
67240800
67240800
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
80
10
24
29
16
0.45
66211600
66311600
84879090
67241000
67241000
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
100
10
26
33
17
0.56
66211600
66311600
84879090
67241200
67241200
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
125
12
28
36
18
0.85
66212000
66312000
84879090
67241400
67241400
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
140
14
30
39
19
1.10
66212000
66312000
84879090
67241600
67241600
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
160
14
32
40
20
1.35
66212500
66312500
84879090
67241800
67241800
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
180
16
35
43
22
1.80
66212500
66312500
84879090
67242000
67242000
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 3 s...
200
18
38
45
24
2.30
66212500
66312500
84879090
67242200
67242200
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 5 s...
225
20
42
48
26
3.30
66212500
66312500
84879090
67242500
67242500
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 5 s...
250
22
45
50
28
4.20
66213200
66313200
84879090
67242800
67242800
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 5 s...
280
24
50
53
30
5.20
66213200
66313200
84879090
67243100
67243100
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 5 s...
315
26
53
56
33
6.50
66213200
66313200
84879090
67243600
67243600
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 5 s...
360
28
60
59
35
8.90
66213200
66313200
84879090
67244000
67244000
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
B/G: without keyway / 5 s...
400
30
65
63
38
11.20
66213200
66313200
84879090
67240801
67240801
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
80
10
24
29
16
0.45
66211600
66311600
84879090
67241001
67241001
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
100
10
26
33
17
0.56
66211600
66311600
84879090
67241201
67241201
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
125
12
28
36
18
0.85
66212000
66312000
84879090
67241401
67241401
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
140
14
30
39
19
1.10
66212000
66312000
84879090
67241601
67241601
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
160
14
32
40
20
1.35
66212500
66312500
84879090
67241801
67241801
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
180
16
35
43
22
1.80
66212500
66312500
84879090
67242001
67242001
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
200
18
38
45
24
2.30
66212500
66312500
84879090
67242201
67242201
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
225
20
42
48
26
3.30
66212500
66312500
84879090
67242501
67242501
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
250
22
45
50
28
4.20
66213200
66313200
84879090
67242801
67242801
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
280
24
50
53
30
5.20
66213200
66313200
84879090
67243101
67243101
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
315
26
53
56
33
6.50
66213200
66313200
84879090
67243601
67243601
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
N/G: with keyway DIN 6885...
360
28
60
59
35
8.90
66213200
66313200
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D