目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form K - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_k.prj},{NB=IMS 050061130SPEED NUT M6 DACROMET SILVER(0.811.5)},{CNSORDERNO=050061130},{ARTCODE=BLECHMUTTER M 6 EDELSTAHL},{D=M6},{BD=0.80},{BDX=[0.80:4.00]},{A=23.50},{B=14.50},{C=11.50},{CX=[11.50:12.00]},{S=0.80},{CNSMASSEXACT=3.37},{CNSMATNO=EDELSTAHL},{CNSMAT=A2},{CNSOBFL=BL},{XX=9},{C1=11.50},{C2=12.00},{VERS=1},{CNSORDERNOOLD=05061130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050062970 / SPEED NUT...
050062970
SPEED NUT M4 SELF LOCKING...
M4
[0.60:2.20]
13.60
15.00
[5.80:6.00]
0.50
1.53
SPRING STEEL C 45
MKB SW GZ
IMS 050076420 / SPEED NUT...
050076420
SPEED NUT M4 ZINC NICKEL
M4
[0.80:1.20]
13.00
10.00
[7.00]
0.60
1.30
SPRING STEEL C 45
ZN NI
IMS 05000169A / SPEED NUT...
05000169A
SPEED NUT M4 ZINC-PLATED ...
M4
[1.60:2.00]
15.50
12.00
[9.50]
0.80
2.30
SPRING STEEL C 45
VZ FL
IMS 050001690 / SPEED NUT...
050001690
SPEED NUT M4 ZINC-PLATED ...
M4
[0.50:1.50]
15.50
12.00
[9.50]
0.80
2.30
SPRING STEEL C 45
VZ FL
IMS 050069410 / SPEED NUT...
050069410
SPEED NUT M4 METAL CONTAI...
M4
[1.60:2.20]
13.60
15.00
[5.80:6.20]
0.50
1.53
SPRING STEEL C 45
MKB SW
IMS 050062150 / SPEED NUT...
050062150
SPEED NUT M5 ZINC-PLATED ...
M5
[0.60:2.20]
13.60
11.50
[6.30:6.70]
0.60
1.42
SPRING STEEL C 45
VZ FL PASS
IMS 05006215A / SPEED NUT...
05006215A
SPEED NUT M5 MKB 2.2 SILV...
M5
[0.60:2.20]
13.60
11.50
[6.30:6.70]
0.60
1.40
SPRING STEEL C 45
MKB SI GZ
IMS 05006215B / SPEED NUT...
05006215B
SPEED NUT M5 MKB 2.0 SILV...
M5
[0.60:2.20]
13.60
11.50
[6.30:6.70]
0.60
1.44
SPRING STEEL C 45
MKB SI
IMS 050067120 / SPEED - N...
050067120
SPEED - NUT M5 PHO MKB 2....
M5
[0.80:4.30]
20.40
15.00
[10.30]
0.60
3.16
SPRING STEEL C 45
MKB SI GZ
IMS 05000169B / SPEED NUT...
05000169B
SPEED NUT M5 ZINC-PLATED ...
M5
[0.60:2.00]
15.50
12.00
[9.50]
0.80
2.20
SPRING STEEL C 45
VZ FL PASS
IMS 050061130 / SPEED NUT...
050061130
SPEED NUT M6 DACROMET SIL...
M6
[0.80:4.00]
23.50
14.50
[11.50:12.00]
0.80
3.37
STAINLESS STEEL
BL
IMS 05000169C / SPEED NUT...
05000169C
SPEED NUT M 6 WHITE ZINC ...
M6
[0.50:1.50]
15.50
12.00
[9.50]
0.80
2.10
SPRING STEEL C 45
VZ FL
IMS 05006333A / SPEED NUT...
05006333A
SPEED NUT M6 GEOMET 500 S...
M6
[3.00:4.00]
31.50
22.00
[13.00]
0.80
7.54
SPRING STEEL C 45
GEO SI
IMS 050047760 / SPEED NUT...
050047760
SPEED NUT M5 SELF LOCKING...
M5
[1.50:2.00]
13.60
11.50
[6.20:6.50]
0.60
1.41
SPRING STEEL C 45
MKB SI GZ
IMS 05004776B / SPEED NUT...
05004776B
SPEED NUT M5 SELF LOCKING...
M5
[2.20:2.30]
13.60
11.50
[6.20:6.50]
0.60
1.41
SPRING STEEL C 45
MKB SI
IMS 050074320 / SPEED NUT...
050074320
SPEED NUT M 5 SELF LOCKIN...
M5
[3.00:3.80]
20.80
13.50
[11.50:15.10]
0.60
3.46
SPRING STEEL C 45
VZ FL PASS
IMS 050005360 / SPEED NUT...
050005360
SPEED NUT M6 METAL CONTAI...
M6
[0.80:4.00]
23.50
14.50
[11.50:12.00]
0.80
3.60
SPRING STEEL C 45
MKB SI
IMS 050067030 / SPEED NUT...
050067030
SPEED NUT M 6 SELF LOCKIN...
M6
[0.80:4.00]
23.50
14.50
[11.50:12.00]
0.80
3.58
SPRING STEEL C 45
MKB SI
IMS 05004671A / SPEED NUT...
05004671A
SPEED NUT M6 SELF-LOCKING...
M6
[0.80:4.00]
23.50
14.50
[11.50:12.00]
0.80
3.68
SPRING STEEL C 45
MKB SI GZ
IMS 050046710 / SPEED NUT...
050046710
SPEED NUT M6 SELF LOCKING...
M6
[0.80:4.00]
23.50
14.50
[11.50:12.00]
0.80
3.67
SPRING STEEL C 45
ZN NI
IMS 050053550 / SPEED NUT...
050053550
SPEED NUT M6 DELTAPROTEKT...
M6
[2.80:3.20]
25.00
20.00
[15.00]
0.80
5.41
SPRING STEEL C 45
DELTA PROT
IMS 050073450 / SPEED NUT...
050073450
SPEED NUT M8 SELF LOCKING...
M8
[1.50:5.50]
25.90
17.00
[12.50:13.50]
1.00
7.23
SPRING STEEL C 45
MAGNI
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D