您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 896 - Hammer drive screws type U round head (~UNI 7346), steel case-hardened, nickel plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 896 Hammer drive screws type U round head
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_896/bn_896.prj},{NB=BN 896 1360965 hammer drive screw type 2.89x9.52},{CNSORDERNO=1360965},{BNARTNR=1360965},{BNNORM1=UNI 7346},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=vernickelt},{D1=2.890},{D2=2.340},{DK=4.900},{B=1.190},{K=1.910},{L=9.520},{DH=2.650}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
D2
[mm]
DK
[mm]
B
[mm]
K
[mm]
L
[mm]
DH
[mm]
BN 896 1360825 hammer dri...
1360825
UNI 7346
Steel, case hardened
nickel plated
1.470
1.180
2.290
1.190
0.660
3.170
1.300
BN 896 1360833 hammer dri...
1360833
UNI 7346
Steel, case hardened
nickel plated
1.470
1.180
2.290
1.190
0.660
4.760
1.300
BN 896 1360841 hammer dri...
1360841
UNI 7346
Steel, case hardened
nickel plated
1.470
1.180
2.290
1.190
0.660
6.350
1.300
BN 896 1360868 hammer dri...
1360868
UNI 7346
Steel, case hardened
nickel plated
1.850
1.520
3.000
1.190
1.040
3.170
1.700
BN 896 1360876 hammer dri...
1360876
UNI 7346
Steel, case hardened
nickel plated
1.850
1.520
3.000
1.190
1.040
4.760
1.700
BN 896 1360884 hammer dri...
1360884
UNI 7346
Steel, case hardened
nickel plated
1.850
1.520
3.000
1.190
1.040
6.350
1.700
BN 896 1360892 hammer dri...
1360892
UNI 7346
Steel, case hardened
nickel plated
2.490
2.030
3.710
1.190
1.500
3.170
2.200
BN 896 1360906 hammer dri...
1360906
UNI 7346
Steel, case hardened
nickel plated
2.490
2.030
3.710
1.190
1.500
4.760
2.200
BN 896 1360914 hammer dri...
1360914
UNI 7346
Steel, case hardened
nickel plated
2.490
2.030
3.710
1.190
1.500
6.350
2.200
BN 896 1360922 hammer dri...
1360922
UNI 7346
Steel, case hardened
nickel plated
2.490
2.030
3.710
1.190
1.500
7.930
2.200
BN 896 1360930 hammer dri...
1360930
UNI 7346
Steel, case hardened
nickel plated
2.890
2.340
4.900
1.190
1.910
4.760
2.650
BN 896 1360949 hammer dri...
1360949
UNI 7346
Steel, case hardened
nickel plated
2.890
2.340
4.900
1.190
1.910
6.350
2.650
BN 896 1360957 hammer dri...
1360957
UNI 7346
Steel, case hardened
nickel plated
2.890
2.340
4.900
1.190
1.910
7.930
2.650
BN 896 1360965 hammer dri...
1360965
UNI 7346
Steel, case hardened
nickel plated
2.890
2.340
4.900
1.190
1.910
9.520
2.650
BN 896 1360973 hammer dri...
1360973
UNI 7346
Steel, case hardened
nickel plated
3.500
2.840
6.100
1.590
2.310
6.350
3.050
BN 896 1360981 hammer dri...
1360981
UNI 7346
Steel, case hardened
nickel plated
3.500
2.840
6.100
1.590
2.310
7.930
3.050
BN 896 1361007 hammer dri...
1361007
UNI 7346
Steel, case hardened
nickel plated
3.500
2.840
6.100
1.590
2.310
9.520
3.050
BN 896 1069373 hammer dri...
1069373
UNI 7346
Steel, case hardened
nickel plated
3.860
3.100
6.710
1.590
2.610
7.930
3.450
BN 896 1069403 hammer dri...
1069403
UNI 7346
Steel, case hardened
nickel plated
3.860
3.100
6.710
1.590
2.610
9.520
3.450
BN 896 1069411 hammer dri...
1069411
UNI 7346
Steel, case hardened
nickel plated
3.860
3.100
6.710
1.590
2.610
12.700
3.450
BN 896 1069446 hammer dri...
1069446
UNI 7346
Steel, case hardened
nickel plated
4.160
3.350
7.290
1.980
2.720
9.520
3.650
BN 896 1069454 hammer dri...
1069454
UNI 7346
Steel, case hardened
nickel plated
4.160
3.350
7.290
1.980
2.720
12.700
3.650
BN 896 1069462 hammer dri...
1069462
UNI 7346
Steel, case hardened
nickel plated
4.160
3.350
7.290
1.980
2.720
15.870
3.650
BN 896 1069489 hammer dri...
1069489
UNI 7346
Steel, case hardened
nickel plated
4.550
3.710
8.480
1.980
3.120
9.520
4.100
BN 896 1069616 hammer dri...
1069616
UNI 7346
Steel, case hardened
nickel plated
4.550
3.710
8.480
1.980
3.120
12.700
4.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D