您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), C 45 K, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.50 Keys
BN 870 Parallel keys deep pattern, face side domed
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_50/bn_870/bn_870.prj},{NB=BN 870 1318500 parallel key A 8x7x50 (1)},{CNSORDERNO=1318500},{BNARTNR=1318500},{BNNORM1=DIN 6885 A},{BNNORM2=ISO R773},{BNNORM3=VSM 15161 A},{CNSMAT=Stahl C 45 K},{BNMAT=Stahl C 45 K},{BNSURFACE=blank},{B=8.000},{H=7.000},{L=50.000},{KB=1},{D1MIN=22.000},{D1MAX=30.000},{T1=4.000},{T2R=3.300},{T2U=2.400},{R1=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
L
Length
[mm]
BN 870 1316699 parallel k...
1316699
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
6.000
BN 870 1316702 parallel k...
1316702
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
8.000
BN 870 1316710 parallel k...
1316710
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
10.000
BN 870 1316729 parallel k...
1316729
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
12.000
BN 870 1316737 parallel k...
1316737
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
14.000
BN 870 1316745 parallel k...
1316745
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
16.000
BN 870 1316753 parallel k...
1316753
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
18.000
BN 870 1316761 parallel k...
1316761
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
20.000
BN 870 1316842 parallel k...
1316842
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
2.000
2.000
40.000
BN 870 1316850 parallel k...
1316850
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
6.000
BN 870 1316869 parallel k...
1316869
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
8.000
BN 870 1316877 parallel k...
1316877
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
10.000
BN 870 1316885 parallel k...
1316885
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
12.000
BN 870 1316893 parallel k...
1316893
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
14.000
BN 870 1316907 parallel k...
1316907
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
16.000
BN 870 1316915 parallel k...
1316915
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
18.000
BN 870 1316923 parallel k...
1316923
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
20.000
BN 870 1316931 parallel k...
1316931
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
22.000
BN 870 1316958 parallel k...
1316958
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
25.000
BN 870 1316966 parallel k...
1316966
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
28.000
BN 870 1316974 parallel k...
1316974
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
32.000
BN 870 1316990 parallel k...
1316990
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
3.000
3.000
40.000
BN 870 1317083 parallel k...
1317083
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
4.000
4.000
8.000
BN 870 1317091 parallel k...
1317091
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
4.000
4.000
10.000
BN 870 1317105 parallel k...
1317105
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45 K
blank
4.000
4.000
12.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D