您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 863 - Taper pins with thread constant threaded stem length, unhardened, ground (DIN 7977; ~ISO 8737; ~SN 212784), free-cutting steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 863 Taper pins with thread constant threaded stem length, unhardened, ground
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_40/bn_863/bn_863.prj},{NB=BN 863 1314386 taper pin with thread 8x100},{CNSORDERNO=1314386},{BNARTNR=1314386},{BNNORM1=DIN 7977},{BNNORM2=~ISO 8737},{BNNORM3=~SN 212784},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank},{D1=8},{L=100},{B=22},{A=4.0},{GEW=M8},{D=8.000},{P=1.250},{D2=6.466},{R1=0.4},{R2=0.6},{D3=5.500},{Z=2.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter h10
[mm]
L
Nominal length js15
[mm]
B
Thread length +2P/0
[mm]
A
Thread rudiment max.
[mm]
GEW
Thread
ⁿ/ₐ
R1
Radius ~
[mm]
R2
Radius ~
[mm]
BN 863 1314165 taper pin ...
1314165
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
5
40
14
2.4
M5
0.3
0.6
BN 863 1314173 taper pin ...
1314173
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
5
45
14
2.4
M5
0.3
0.6
BN 863 1314181 taper pin ...
1314181
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
5
50
14
2.4
M5
0.3
0.6
BN 863 1314246 taper pin ...
1314246
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
40
18
3.0
M6
0.4
0.6
BN 863 1314254 taper pin ...
1314254
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
45
18
3.0
M6
0.4
0.6
BN 863 1314262 taper pin ...
1314262
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
50
18
3.0
M6
0.4
0.6
BN 863 1314270 taper pin ...
1314270
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
55
18
3.0
M6
0.4
0.6
BN 863 1314289 taper pin ...
1314289
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
60
18
3.0
M6
0.4
0.6
BN 863 1314297 taper pin ...
1314297
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
65
18
3.0
M6
0.4
0.6
BN 863 1314300 taper pin ...
1314300
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
75
18
3.0
M6
0.4
0.6
BN 863 1314319 taper pin ...
1314319
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
85
18
3.0
M6
0.4
0.6
BN 863 1314327 taper pin ...
1314327
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
55
22
4.0
M8
0.4
0.6
BN 863 1314335 taper pin ...
1314335
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
60
22
4.0
M8
0.4
0.6
BN 863 1314343 taper pin ...
1314343
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
65
22
4.0
M8
0.4
0.6
BN 863 1314351 taper pin ...
1314351
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
75
22
4.0
M8
0.4
0.6
BN 863 1314378 taper pin ...
1314378
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
85
22
4.0
M8
0.4
0.6
BN 863 1314386 taper pin ...
1314386
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
100
22
4.0
M8
0.4
0.6
BN 863 1314394 taper pin ...
1314394
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
120
22
4.0
M8
0.4
0.6
BN 863 1314408 taper pin ...
1314408
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
65
24
4.5
M10
0.5
1.0
BN 863 1314416 taper pin ...
1314416
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
75
24
4.5
M10
0.5
1.0
BN 863 1314424 taper pin ...
1314424
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
85
24
4.5
M10
0.5
1.0
BN 863 1314432 taper pin ...
1314432
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
100
24
4.5
M10
0.5
1.0
BN 863 1314440 taper pin ...
1314440
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
120
24
4.5
M10
0.5
1.0
BN 863 1314459 taper pin ...
1314459
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
12
75
27
5.3
M12
0.6
1.0
BN 863 1314467 taper pin ...
1314467
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
12
85
27
5.3
M12
0.6
1.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D