카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84520 - Flat washers without chamfer, series M (medium) (~NFE 25-514 M), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84519, BN 84520 Flat washers without chamfer, series M
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84519_84520/bn_84520.prj},{NB=BN 84520 8025932 flat washer M12},{CNSORDERNO=8025932},{BNARTNR=8025932},{BNNORM1=~NFE 25-514 M},{BNNORM2=},{BNMAT=Stahl Härteklasse 160 HV},{CNSMAT=Stahl Härteklasse 160 HV},{BNSURFACE=verzinkt-blau},{D=12.000},{DA=13.000},{DW=27.000},{H=2.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84520 8025827 flat was...
8025827
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
3.000
3.200
8.000
0.800
BN 84520 8025835 flat was...
8025835
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
4.000
4.300
10.000
0.800
BN 84520 8025851 flat was...
8025851
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
5.000
5.300
12.000
1.000
BN 84520 8025886 flat was...
8025886
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
6.000
6.400
14.000
1.200
BN 84520 8025894 flat was...
8025894
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
7.000
7.400
16.000
1.500
BN 84520 8025908 flat was...
8025908
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
8.000
8.400
18.000
1.500
BN 84520 8025916 flat was...
8025916
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
10.000
10.500
22.000
2.000
BN 84520 8025932 flat was...
8025932
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
12.000
13.000
27.000
2.500
BN 84520 8025940 flat was...
8025940
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
14.000
15.000
30.000
2.500
BN 84520 8025959 flat was...
8025959
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
16.000
17.000
32.000
3.000
BN 84520 8025975 flat was...
8025975
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
18.000
19.000
36.000
3.000
BN 84520 8025983 flat was...
8025983
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
20.000
21.000
40.000
3.000
BN 84520 8025991 flat was...
8025991
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
22.000
23.000
45.000
3.000
BN 84520 8026009 flat was...
8026009
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
24.000
25.000
50.000
4.000
BN 84520 8026025 flat was...
8026025
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
27.000
28.000
55.000
4.000
BN 84520 8026041 flat was...
8026041
~NFE 25-514 M
Steel hardness class 160 ...
zinc plated blue
30.000
31.000
60.000
4.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D