您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5292 - Knurled knobs low type, for hex head screws and nuts (without screws and nuts), Polyoxymethylene (POM), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 5292 Knurled knobs low type, for hex head screws and nuts (without screws and nuts)
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_5292/bn_5292.prj},{NB=BN 5292 1383817 knurled knob M5},{CNSORDERNO=1383817},{BNARTNR=1383817},{BNNORM1=},{CNSMAT=Polyoxymethylen (POM)},{BNMAT=Polyoxymethylen (POM)},{BNSURFACE=schwarz},{D1=M5},{NDM=5.000},{P=0.800},{D2=20},{H=6.5},{A=5.0},{SW=8},{L=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
H
[mm]
A
[mm]
SW
[mm]
BN 5292 1388630 knurled k...
1388630
Polyoxymethylene (POM)
black
M4
17
5.5
4.5
7
BN 5292 1383817 knurled k...
1383817
Polyoxymethylene (POM)
black
M5
20
6.5
5.0
8
BN 5292 1383825 knurled k...
1383825
Polyoxymethylene (POM)
black
M6
20
6.5
5.0
10
BN 5292 1383833 knurled k...
1383833
Polyoxymethylene (POM)
black
M8
28
8.0
6.0
13
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D