카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25203 - Peel rivets dome head (POP® PEEL TAPD…SO), aluminum plain EN AW 5154 (AlMg3,5)
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.80 Peel blind rivets
BN 25203 Peel rivets
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_100/02_200_100_80/bn_25203/f_peel_so.prj},{NB=3802686 (15)},{BNARTNR=3802686},{BNARTNR1=300100342},{BZC=TAPD 512 SO},{D=4.0},{L=14.0},{FORM=1},{P=5.00},{P1=5.0-9.0},{PMIN=5.000},{PMAX=9.000},{VERS=1},{W=Niet: Aluminium blank EN AW 5154 (AlMg3,5), Dorn: Stahl, verzinkt},{B=4.4},{F1=1000},{F2=1000},{D1=2.45},{X1=4.080},{X2=1.350},{X3=8.220},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3802822
3802822
300100337
TAPD 408 SO
3.2
10.0
1.0-5.0
Rivet: aluminum plain EN ...
3.6
800
800
1.83
3803034
3803034
300100339
TAPD 412 SO
3.2
13.5
3.0-9.0
Rivet: aluminum plain EN ...
3.6
800
800
1.83
3803442
3803442
300100340
TAPD 416 SO
3.2
18.7
7.0-14.0
Rivet: aluminum plain EN ...
3.6
800
800
1.83
9015720
9015720
9015720
TAPD 418 SO
3.2
18.7
7.0-14.0
Rivet: aluminum plain EN ...
3.6
800
800
1.83
3803432
3803432
300100341
TAPD 508 SO
4.0
10.5
1.5-6.0
Rivet: aluminum plain EN ...
4.4
1000
1000
2.45
3802686
3802686
300100342
TAPD 512 SO
4.0
14.0
5.0-9.0
Rivet: aluminum plain EN ...
4.4
1000
1000
2.45
3803449
3803449
300100344
TAPD 518 SO
4.0
19.5
8.0-14.0
Rivet: aluminum plain EN ...
4.4
1000
1000
2.45
3803073
3803073
300100346
TAPD 608 SO
4.8
11.1
1.5-6.4
Rivet: aluminum plain EN ...
5.2
2000
2000
2.64
3802531
3802531
300100347
TAPD 612 SO
4.8
14.7
5.0-9.5
Rivet: aluminum plain EN ...
5.2
2000
2000
2.64
3803361
3803361
300100348
TAPD 617 SO
4.8
19.1
8.0-14.0
Rivet: aluminum plain EN ...
5.2
2000
2000
2.64
9042867
9042867
9042867
TAPD 625 SO
4.8
25.5
13.5-20
Rivet: aluminum plain EN ...
5.2
2000
2000
2.64
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D