您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20190 - Hex domed cap nuts with captive conical spring washer (~DIN 1587), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 20190 Hex domed cap nuts with captive conical spring washer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_20190/bn_20190.prj},{NB=BN 20190 3352854 hex domed cap nut with captive conical spring washer M5},{CNSORDERNO=3352854},{BNARTNR=3352854},{BNNORM1=~DIN 1587},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=5.000},{A=0.8},{D2=12},{P=0.800},{DA=5.750},{DH=7.500},{DW=6.900},{X=1.600},{G2=0.000},{M=10.000},{M1=4.000},{S=8.000},{T=7.210},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Screw nominal diameter
[mm]
A
[mm]
D2
[mm]
D1
Screw core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DH
Diameter max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall height max.
[mm]
M1
Wrenching height max.
[mm]
S
Across-flats-dimension max.
[mm]
T
Screw-depth min.
[mm]
BN 20190 3352853 hex dome...
3352853
~DIN 1587
Stainless steel A2
4.000
0.5
10
3.242
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
BN 20190 3352854 hex dome...
3352854
~DIN 1587
Stainless steel A2
5.000
0.8
12
4.134
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
BN 20190 3352855 hex dome...
3352855
~DIN 1587
Stainless steel A2
6.000
1.0
14
4.917
1.000
6.750
9.500
8.900
2.000
0.000
12.000
5.000
10.000
7.710
BN 20190 3352856 hex dome...
3352856
~DIN 1587
Stainless steel A2
8.000
1.3
18
6.647
1.250
8.750
12.500
11.600
2.500
0.000
15.000
6.500
13.000
10.650
BN 20190 3352857 hex dome...
3352857
~DIN 1587
Stainless steel A2
10.000
1.5
22
8.376
1.500
10.800
15.000
14.600
3.000
0.000
18.000
8.000
17.000
12.650
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D