您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20173 - Pan head screws with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT DELTA PT®; WN 5452), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20173 Pan head screws with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20173/bn_20173.prj},{NB=BN 20173 3304815 pan head screw 30 x 12 WN 5452 / 10 IP},{CNSORDERNO=3304815},{BNARTNR=3304815},{BNNORM1=WN 5452},{BNNORM2=EJOT DELTA PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=30},{D1=3.000},{P=1.400},{D3=1.660},{L=12.000},{D2=5.300},{K=2.300},{C=0.800},{TPA=10 IP},{A=2.800},{T=1.000},{T1=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
TPA
Torx plus / Autosert
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 20173 3304802 pan head...
3304802
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
5.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304803 pan head...
3304803
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
6.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304804 pan head...
3304804
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
8.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304806 pan head...
3304806
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
10.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304807 pan head...
3304807
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
12.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304808 pan head...
3304808
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
16.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304809 pan head...
3304809
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
25
2.500
1.200
20.000
4.400
1.900
8 IP
2.400
0.800
1.000
BN 20173 3304810 pan head...
3304810
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
5.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304811 pan head...
3304811
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
6.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304812 pan head...
3304812
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
8.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304813 pan head...
3304813
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
10.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304815 pan head...
3304815
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
12.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304817 pan head...
3304817
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
14.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304818 pan head...
3304818
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
16.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304819 pan head...
3304819
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
30
3.000
1.400
20.000
5.300
2.300
10 IP
2.800
1.000
1.300
BN 20173 3304821 pan head...
3304821
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
8.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304822 pan head...
3304822
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
10.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304823 pan head...
3304823
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
12.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304824 pan head...
3304824
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
14.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304825 pan head...
3304825
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
16.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304826 pan head...
3304826
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
20.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304827 pan head...
3304827
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
25.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304828 pan head...
3304828
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
35
3.500
1.600
30.000
6.100
2.700
15 IP
3.350
1.100
1.500
BN 20173 3304829 pan head...
3304829
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
40
4.000
1.800
8.000
7.000
3.100
20 IP
3.950
1.400
1.800
BN 20173 3304831 pan head...
3304831
WN 5452
EJOT DELTA PT®
Steel heat-treated 380 HV
zinc plated blue
40
4.000
1.800
10.000
7.000
3.100
20 IP
3.950
1.400
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D