您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14683 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), steel, black-oxidized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 713, BN 14683, BN 717, BN 715, BN 718 Flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_713_14683_717_715_718/bn_14683.prj},{NB=BN 14683 1729306 flat washer 8.4},{CNSORDERNO=1729306},{BNARTNR=1729306},{BNNORM1=DIN 125-1 A},{BNNORM2=~ISO 7089},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=brüniert},{D=8.000},{DA=8.400},{DW=16.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 14683 1729241 flat was...
1729241
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
3.000
3.200
7.000
0.500
BN 14683 1729268 flat was...
1729268
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
4.000
4.300
9.000
0.800
BN 14683 1729276 flat was...
1729276
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
5.000
5.300
10.000
1.000
BN 14683 1729284 flat was...
1729284
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
6.000
6.400
12.000
1.600
BN 14683 1729306 flat was...
1729306
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
8.000
8.400
16.000
1.600
BN 14683 1729314 flat was...
1729314
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
10.000
10.500
20.000
2.000
BN 14683 1729330 flat was...
1729330
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
12.000
13.000
24.000
2.500
BN 14683 1729349 flat was...
1729349
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
14.000
15.000
28.000
2.500
BN 14683 1730371 flat was...
1730371
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
16.000
17.000
30.000
3.000
BN 14683 1730398 flat was...
1730398
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
20.000
21.000
37.000
3.000
BN 14683 1708716 flat was...
1708716
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
black-oxidized
24.000
25.000
44.000
4.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D