您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 126 - Round head rivets (DIN 660), copper, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 126 Round head rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_126/bn_126.prj},{NB=BN 126 1024965 round head rivet A 4x10 4.5},{CNSORDERNO=1024965},{BNARTNR=1024965},{BNNORM1=DIN 660},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=blank},{D=4.0},{L=10},{EB=A},{KL=4.5},{EBB= 'A', 'Form A', 'B', 'Form B'},{SMAX=4.500},{SMAX1=7.000},{DK=7.000},{DS=3.870},{K=2.400},{R=0.300},{D7=4.200},{D8=7.000},{K1=2.400},{R1=3.800},{K2=1.900},{T1=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height js14
[mm]
R
Transition radius under head max.
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height js14
[mm]
R1
Radius ~
[mm]
K2
Head height ~
[mm]
T1
Distance
[mm]
BN 126 1207660 round head...
1207660
DIN 660
Copper
plain
2.0
4
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 126 1207679 round head...
1207679
DIN 660
Copper
plain
2.0
5
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 126 1207687 round head...
1207687
DIN 660
Copper
plain
2.0
6
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 126 1207695 round head...
1207695
DIN 660
Copper
plain
2.0
8
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 126 1207709 round head...
1207709
DIN 660
Copper
plain
2.0
10
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 126 1207717 round head...
1207717
DIN 660
Copper
plain
3.0
4
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1207725 round head...
1207725
DIN 660
Copper
plain
3.0
5
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1024787 round head...
1024787
DIN 660
Copper
plain
3.0
6
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1024795 round head...
1024795
DIN 660
Copper
plain
3.0
8
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1024809 round head...
1024809
DIN 660
Copper
plain
3.0
10
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1207733 round head...
1207733
DIN 660
Copper
plain
3.0
12
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1207768 round head...
1207768
DIN 660
Copper
plain
3.0
16
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 126 1207776 round head...
1207776
DIN 660
Copper
plain
4.0
6
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 126 1024914 round head...
1024914
DIN 660
Copper
plain
4.0
8
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 126 1024965 round head...
1024965
DIN 660
Copper
plain
4.0
10
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 126 1025341 round head...
1025341
DIN 660
Copper
plain
4.0
12
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 126 1025481 round head...
1025481
DIN 660
Copper
plain
4.0
16
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 126 1025597 round head...
1025597
DIN 660
Copper
plain
4.0
20
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 126 1025600 round head...
1025600
DIN 660
Copper
plain
5.0
10
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 126 1207822 round head...
1207822
DIN 660
Copper
plain
5.0
14
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 126 1025783 round head...
1025783
DIN 660
Copper
plain
5.0
16
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 126 1025791 round head...
1025791
DIN 660
Copper
plain
5.0
20
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 126 1025880 round head...
1025880
DIN 660
Copper
plain
5.0
25
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 126 1026062 round head...
1026062
DIN 660
Copper
plain
5.0
30
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 126 5317804 round head...
5317804
DIN 660
Copper
plain
6.0
10
10.500
5.820
3.600
0.400
6.300
10.500
3.600
5.700
2.800
2.700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D