您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
S - Series, NB80 & NB110 - Belt Driven Linear Actuators
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Belt Driven Linear Actuators
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/belt_driven_actuators/b80_b110_asmtab.prj},{NB=NB80A0050EZL1NN0000YPO},{SERIES=B},{ACTUATOR=80},{CARRIAGE=A},{STROKE=50},{DRIVE=EZ},{HAND=L},{RATIO=1},{SCALE=N},{MOTOR=N},{EC=0},{DEC=0},{PROT=00},{KW=Y},{PP=PO},{MIX=146},{MIY=219},{LC=200},{MIT=90},{BMF=3750(843)},{BEL=7500(1686)},{A=80},{B=19},{C=100},{D=111},{E=102},{F=31.75},{G=69.85},{H=40.0},{I=121},{J=82.5},{K=90.25},{L=9.5},{M=M6},{N=8},{P=66.68},{R=45},{S=18},{T=55},{U=0},{PPATH=parts/b80_b110/b80_b110_asmtpl.prj},{STRK2D=0},{X2D=2},{TEXT=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Item
ⁿ/ₐ
SERIES
Series of Actuator
ⁿ/ₐ
ACTUATOR
Actuator Size
ⁿ/ₐ
CL
Carriage Length
[mm]
EL
Extrusion Length
[mm]
OAL
Overall Length
[mm]
DL
Dynamic Load Capacity C (N)
ⁿ/ₐ
DMR
Dynamic Moment Capacity ROLL MR (NM)
ⁿ/ₐ
DMP
Dynamic Moment Capacity PITCH MP (NM)
ⁿ/ₐ
DMY
Dynamic Moment Capacity YAW MY (NM)
ⁿ/ₐ
MIX
Moment of Inertia lx (cm4)
ⁿ/ₐ
MIY
Moment of Inertia ly (cm4)
ⁿ/ₐ
LC
Lead Constant (mm/rev.)
ⁿ/ₐ
MIT
Maximum Input Torque (N-M)
ⁿ/ₐ
BMF
Belt Thrust - Maximun Force N (lbs)
ⁿ/ₐ
BEL
Belt Thrust - Elastic Limit N (lbs)
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
B80A0050EZL1NN0000YPO
NB80A0050EZL1NN0000YPO
B
80
190
278
510
23640
457
365
365
146
219
200
90
3750(843)
7500(1686)
80
19
100
111
102
31.75
69.85
40.0
121
82.5
90.25
9.5
M6
8
66.68
45
18
55
0
B110A0050EZL1NN0000YPO
NB110A0050EZL1NN0000YPO
B
110
210
298
608
30750
570
460
460
643
768
270
120
3750(843)
7500(1686)
110
20
129
150
127
88.90
101.60
56.1
160
114.3
111.80
9.3
M8
12
88.90
60
25
85
85
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D